Skip to content
Sign in

Ship to 

Canada
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Cart
Quote
  1. View all Open Optical Encoder Scales
View all Open Optical Encoder Scales

RTLC incremental 40 μm pitch linear scale (1880 mm length, ±5 μm/m accuracy, self-adhesive mounted)

Part number: A-6670-0188
Price available on request
RTLC incremental 40 μm pitch linear scale (1880 mm length, ±5 μm/m accuracy, self-adhesive mounted) - 1
Quantity

RTLC 20 or 40 µm pitch incremental linear stainless-steel tape scale


Free shipping on orders over .
Create account or sign in for faster checkout.
Buy direct or request a quote.
Technical table
Description
About RTLC scale

Technical table

namevalue
Accuracy (± µm)5
Encoder product typeScale
Extended temperature rangeNo
Functional safetyNo
MaterialStainless steel
Measurement typeIncremental
Mounting optionsSelf-adhesive mounted
Movement typeLinear
Scale length (mm)1880
Scale pitch (µm)40
Scale shapeLinear
Scale type8 mm wide x 0.2 mm thick flexible stainless steel tape (CTE: 10.1 ±0.2 μm/m/°C)
SeriesRTLC
Ultra high vacuumNo

Description

RTLC 20 or 40 µm pitch incremental linear stainless-steel tape scale


About RTLC scale

  • 20 µm or 40 µm pitch, low-profile stainless steel tape scale
  • Cut-to-length flexibility
  • Quick and simple application using Renishaw's scale applicator
  • High solvent immunity
Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2026 Renishaw plc. All rights reserved.

This store is operated by Renishaw Canada. For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Modern day slavery

Explore variants

9 products found

Filter by


Accuracy (± µm)
  • (3)
  • (6)

Environmental constraints
  • (3)
  • (6)
  • (3)

Functional safety
  • (6)
  • (3)

Readhead compatibility
  • (6)
  • (3)
  • (3)

Scale length (mm)

500

5000


Scale pitch (µm)

Ultra high vacuum

Explore variants

9 products found

  • RTLC incremental 20 μm pitch linear scale (2000 mm length, ±5 μm/m accuracy, self-adhesive mounted)
    RTLC incremental 20 μm pitch linear scale (2000 mm length, ±5 μm/m accuracy, self-adhesive mounted)
    $1,062.60
    Part numberA-9715-0200
    Made to order - Typically a 4-6 week lead time.
    $1,062.60
  • RTLC incremental 20 μm pitch linear scale (1000 mm length, ±5 μm/m accuracy, self-adhesive mounted)
    RTLC incremental 20 μm pitch linear scale (1000 mm length, ±5 μm/m accuracy, self-adhesive mounted)
    $550.00
    Part numberA-9715-0100
    Made to order - Typically a 4-6 week lead time.
    $550.00
  • RTLC incremental 20 μm pitch linear scale (500 mm length, ±5 μm/m accuracy, self-adhesive mounted)
    RTLC incremental 20 μm pitch linear scale (500 mm length, ±5 μm/m accuracy, self-adhesive mounted)
    $201.82
    Part numberA-9715-0050
    Made to order - Typically a 4-6 week lead time.
    $201.82
  • RTLC incremental 40 μm pitch linear scale (5000 mm length, ±5 μm/m accuracy, self-adhesive mounted)
    RTLC incremental 40 μm pitch linear scale (5000 mm length, ±5 μm/m accuracy, self-adhesive mounted)
    $2,656.50
    Part numberA-6670-0500
    Made to order - Typically a 4-6 week lead time.
    $2,656.50
  • RTLC incremental 40 μm pitch linear scale (2000 mm length, ±5 μm/m accuracy, self-adhesive mounted)
    RTLC incremental 40 μm pitch linear scale (2000 mm length, ±5 μm/m accuracy, self-adhesive mounted)
    $1,062.60
    Part numberA-6670-0200
    Made to order - Typically a 4-6 week lead time.
    $1,062.60
  • RTLC incremental 40 μm pitch linear scale (1000 mm length, ±5 μm/m accuracy, self-adhesive mounted)
    RTLC incremental 40 μm pitch linear scale (1000 mm length, ±5 μm/m accuracy, self-adhesive mounted)
    $577.50
    Part numberA-6670-0100
    Made to order - Typically a 4-6 week lead time.
    $577.50
  • RTLC incremental 40 μm pitch linear scale (5000 mm length, ±15 μm/m accuracy, self-adhesive mounted)
    RTLC incremental 40 μm pitch linear scale (5000 mm length, ±15 μm/m accuracy, self-adhesive mounted)
    $2,173.50
    Part numberA-6567-0500
    Made to order - Typically a 4-6 week lead time.
    $2,173.50
  • RTLC incremental 40 μm pitch linear scale (2000 mm length, ±15 μm/m accuracy, self-adhesive mounted)
    RTLC incremental 40 μm pitch linear scale (2000 mm length, ±15 μm/m accuracy, self-adhesive mounted)
    $869.40
    Part numberA-6567-0200
    Made to order - Typically a 4-6 week lead time.
    $869.40
  • RTLC incremental 40 μm pitch linear scale (1000 mm length, ±15 μm/m accuracy, self-adhesive mounted)
    RTLC incremental 40 μm pitch linear scale (1000 mm length, ±15 μm/m accuracy, self-adhesive mounted)
    $472.50
    Part numberA-6567-0100
    Made to order - Typically a 4-6 week lead time.
    $472.50