Skip to content
Sign in

Ship to 

Canada
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Cart
Quote
  1. View all Open Optical Encoder Readheads
View all Open Optical Encoder Readheads

EVOLUTE linear readhead (Panasonic 48 bit, 100 nm resolution, 3 m cable, 9 way D-type connector, side cable outlet) for use with RTLA50 and RTLA50-S scales

Part number: EL48PRB100F30A
Price available on request
EVOLUTE linear readhead (Panasonic 48 bit, 100 nm resolution, 3 m cable, 9 way D-type connector, side cable outlet) for use with RTLA50 and RTLA50-S scales - 1
Quantity

EVOLUTE™ 50 µm pitch absolute readhead series


Free shipping on orders over .
Create account or sign in for faster checkout.
Buy direct or request a quote.
Technical table
Description
About EVOLUTE readheads

Technical table

namevalue
Cable length (m)3
Cable termination9-way D-type connector
Encoder product typeReadhead
Encoder sizeStandard
Extended temperature rangeNo
Functional safetyNo
Gain optionRTLA50/RTLA50-S
Measurement typeAbsolute
Mechanical optionsSide cable outlet
Movement typeLinear
Output signalSerial
Serial interfacePanasonic 48 bit
Readhead termination9-way D-type connector
Encoder resolution100 nm
Scale compatibilityFlexible stainless steel tape
Scale pitch (µm)50
Scale shapeLinear
SeriesEVOLUTE
Ultra high vacuumNo

Description

EVOLUTE™ 50 µm pitch absolute readhead series


About EVOLUTE readheads

  • EVOLUTE is a true-absolute 50 µm-pitch optical encoder readhead with wider installation tolerances and enhanced immunity to dirt.
  • Integral set-up LED on the readhead for simple installation
  • An optional Advanced Diagnostic Tool ADTa-100 (A-6525-0100) is available for real‑time encoder data feedback during installation or for in-field diagnostics
Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2026 Renishaw plc. All rights reserved.

This store is operated by Renishaw Canada. For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Modern day slavery

Related products

Readhead setting shim for RESOLUTE™ and EVOLUTE™ encoder readhead installation
$2.00
Readhead setting shim for RESOLUTE™ and EVOLUTE™ encoder readhead installation
Part number: M-9517-0122
USB cable for ADTi-100 and ADTa-100 (Advanced diagnostic tool)
$10.00
USB cable for ADTi-100 and ADTa-100 (Advanced diagnostic tool)
Part number: A-9572-0098
ADTa-100 (Advanced diagnostic tool) for RESOLUTE and EVOLUTE absolute readheads
$500.00
ADTa-100 (Advanced diagnostic tool) for RESOLUTE and EVOLUTE absolute readheads
Part number: A-6525-0100

Configure EVOLUTE Readhead

Resolution

Serial interface

Mechanical options

Cable length

Cable termination

Configure product
Configure to generate

Are you building an encoder system?

Create an encoder that fits your needs. Select and configure the your encoder from over 10,000 options.