Canada
Change location
Products and shipping options are based on your location.
Country
Language

Taper shank: shank specification DIN 69871A, taper ISO 30

Part number: M-2045-0064
Price available on request
Lead times can vary for this product. Contact us for more information.
Quantity

This shank is designed to secure the probe into a DIN69871A ISO 30 taper machine tool spindle. Shank gauge length is 32.25 mm (1.388 inches) and it is suitable for OSP60, OMP60, OM... Read more

Free shipping on orders over $500.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Gauge length A (mm)35.25
Shank typeTaper
Taper30

Description

This shank is designed to secure the probe into a DIN69871A ISO 30 taper machine tool spindle. Shank gauge length is 32.25 mm (1.388 inches) and it is suitable for OSP60, OMP60, OMP600, RMP60, and RMP600 (when not used in shank switch configuration).