Canada
Change location
Products and shipping options are based on your location.
Country
Language

Taper shank: shank specification BT-1982, taper ISO 30

Part number: M-2045-0077
$628.00
Stocked item - Dispatched between 2-3 working days.
Quantity

This shank is designed to secure the probe into BT ISO 30 taper machine tool spindle. Shank gauge length 27.50 mm (1.083 inches), and it is suitable for OSP60, OMP60, OMP600, RMP60... Read more

Free shipping on orders over $500.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Gauge length A (mm)27.5
Shank typeTaper
Taper30
Warranty type1 year

Description

This shank is designed to secure the probe into BT ISO 30 taper machine tool spindle. Shank gauge length 27.50 mm (1.083 inches), and it is suitable for OSP60, OMP60, OMP600, RMP60 and RMP600 (when not used in shank switch configuration).