Canada
Change location
Products and shipping options are based on your location.
Country
Language

HSK shank: shank specification DIN 69893 HSK form A+C 40

Part number: M-2045-0186
Price available on request
Lead times can vary for this product. Contact us for more information.
Quantity

This shank is designed to secure the probe into an HSK A+C 40 machine tool spindle. Shank gauge length 47.00 mm (1.850 inches), and it is suitable for OSP60, OMP60, OMP600, RMP60 a... Read more

Free shipping on orders over $500.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Gauge length A (mm)47
HSKA+C 40
Shank typeHSK
Warranty type1 year

Description

This shank is designed to secure the probe into an HSK A+C 40 machine tool spindle. Shank gauge length 47.00 mm (1.850 inches), and it is suitable for OSP60, OMP60, OMP600, RMP60 and RMP600 (when not used in shank switch configuration).