Canada
Change location
Products and shipping options are based on your location.
Country
Language

Taper shank: shank specification ANSI CAT B5.50-1985 (metric pull stud thread), taper ISO 40

Part number: M-4071-0073
Price available on request
Stocked item - Dispatched between 2-3 working days.
Quantity

This shank is designed to secure the probe into a ANSI CAT B5-50 (metric pull stud thread) ISO 40 taper machine tool spindle. Shank gauge length is 35.00 mm (1.378 inches), and it... Read more

Free shipping on orders over $500.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Gauge length A (mm)35
Shank typeTaper
Taper40

Description

This shank is designed to secure the probe into a ANSI CAT B5-50 (metric pull stud thread) ISO 40 taper machine tool spindle. Shank gauge length is 35.00 mm (1.378 inches), and it is suitable for OMP40, OMP400, RMP40 and RMP400 probes.