Skip to content
Sign in

Ship to 

Canada
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Cart
Quote
Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2026 Renishaw plc. All rights reserved.

This store is operated by Renishaw Canada. For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Modern day slavery
  1. View all Open Optical Encoder Readheads
View all Open Optical Encoder Readheads

QUANTiC™ partial arc readhead (Digital 0.5 µm resolution, 0.5 m cable, 14-way JST connector termination, 40 MHz clocked output, all reference marks are output, and 3-state alarm) for use with RKLC40-S partial arc radius 30 mm to 67.5 mm scale

Part number: Q4CSZ05J40F
Price available on request
QUANTiC™ partial arc readhead (Digital 0.5 µm resolution, 0.5 m cable, 14-way JST connector termination, 40 MHz clocked output, all reference marks are output, and 3-state alarm) for use with RKLC40-S partial arc radius 30 mm to 67.5 mm scale - 1
Quantity

QUANTiC™ 40 µm pitch incremental readhead series


Free shipping on orders over .
Create account or sign in for faster checkout.
Buy direct or request a quote.
Technical table
Description
About QUANTiC readheads

Technical table

namevalue
Alarm format3-state alarm
Cable length (m)0.5
Cable termination14-way JST connector
Clocked output options40 MHz
Encoder product typeReadhead
Encoder sizeCompact
Extended temperature rangeNo
Functional safetyNo
Measurement typeIncremental
Movement typePartial arc
Output signalDigital
Readhead termination14-way JST connector
Reference marksAll reference marks are output
Encoder resolution0.5 μm
Scale compatibilityPartial arc radius 30 mm to 67.5 mm
Scale pitch (µm)40
Scale shapePartial arc
SeriesQUANTiC
Ultra high vacuumNo

Description

QUANTiC™ 40 µm pitch incremental readhead series


About QUANTiC readheads

  • QUANTiC readheads ensure excellent motion control performance in a wide range of applications
  • A new detector design provides an additional layer of signal filtering which gives superior signal purity and contamination immunity, and ensures low Sub-Divisional Error (SDE)
  • QUANTiC digital encoders include Renishaw’s high-performance integrated interpolation technology, removing the need for additional adaptors or separate interfaces
  • Easy-to-use built-in installation and calibration functions can be enhanced with the optional ADTi-100 Advanced Diagnostic Tool (A-6195-0100), providing real time encoder data feedback during installation or for in-field diagnostics

Configure QUANTiC Readhead

Based on your selected readhead, there is only one {{productName}} available.
Configure product
Configure to generate

Are you building an encoder system?

Create an encoder that fits your needs. Select and configure the your encoder from over 10,000 options.

Related products

Q limit actuator magnet for TONiC™, VIONiC™ and QUANTiC™ linear encoder readheads
$16.72
Q limit actuator magnet for TONiC™, VIONiC™ and QUANTiC™ linear encoder readheads
Part number: A-9653-0139
Readhead setting shim for TONiC™, VIONiC™ and QUANTiC™ encoder readhead installation
$1.00
Readhead setting shim for TONiC™, VIONiC™ and QUANTiC™ encoder readhead installation
Part number: M-9653-0189
P limit actuator magnet for TONiC™, VIONiC™ and QUANTiC™ linear encoder readheads
$16.72
P limit actuator magnet for TONiC™, VIONiC™ and QUANTiC™ linear encoder readheads
Part number: A-9653-0138
ADTi-100 (Advanced diagnostic tool) for VIONiC, QUANTiC and ATOM DX incremental readheads
$500.00
ADTi-100 (Advanced diagnostic tool) for VIONiC, QUANTiC and ATOM DX incremental readheads
Part number: A-6195-0100
Adaptor cable kit 'A' for ADTi-100 (Advanced diagnostic tool)
$92.00
Adaptor cable kit 'A' for ADTi-100 (Advanced diagnostic tool)
Part number: A-6195-0102
Magnet Applicator Device for RTLC and RKLC encoder scales
$10.00
Magnet Applicator Device for RTLC and RKLC encoder scales
Part number: A-9653-0201
Reference mark selector magnet for RTLC and RKLC encoder scale installation
$16.72
Reference mark selector magnet for RTLC and RKLC encoder scale installation
Part number: A-9653-0143
USB cable for ADTi-100 and ADTa-100 (Advanced diagnostic tool)
$10.00
USB cable for ADTi-100 and ADTa-100 (Advanced diagnostic tool)
Part number: A-9572-0098