M6 professional clamping set
Renishaw component sets allow you to start fixturing quickly and easily. Our sets have carefully considered fixturing components for creating repeatable, fast, and precise modular... Read more
Renishaw component sets allow you to start fixturing quickly and easily. Our sets have carefully considered fixturing components for creating repeatable, fast, and precise modular... Read more
name | value |
---|---|
Application | CMM & Equator |
Clamp type | Clamping |
Measurement system | Metric |
Thread | M6 |
Renishaw component sets allow you to start fixturing quickly and easily. Our sets have carefully considered fixturing components for creating repeatable, fast, and precise modular fixtures.
As with our fixturing plates and metrology tables, component sets come in standard thread sizes of M4, M6, M8 and 1/4-20.
Each fixturing component set comes in a protective carry case for safe transportation and to provide storage.
Component sets are available in the following configurations: starter, basic, intermediate or professional.
You can further enhance your fixturing capabilities with a magnetic and/or standoff add-on set.
Enjoy a complimentary 12-month subscription to our innovative 3D modelling software, FixtureBuilder.
This offer is included with the purchase of every set.
Part number | Description | Quantity |
---|---|---|
R-S-910-6 | Ø9.5 mm × 10.0 mm standoff | 4 |
R-S-925-6 | 9.5 mm diameter × 25.0 mm standoff | 4 |
R-S-1310-6 | Ø 12.7 mm × 10 mm standoff | 10 |
R-S-1320-6 | Ø12.7 mm × 20.0 mm steel standoff | 12 |
R-S-1325-6 | Ø12.7 mm × 25.0 mm standoff | 8 |
R-S-1350-6 | Ø12.7 mm × 50.0 mm standoff | 8 |
R-S-1910-6 | Ø 19.0 mm × 10.0 mm standoff | 4 |
R-S-1920-6 | Ø19.1 mm × 20.0 mm standoff | 12 |
R-S-1925-6 | Ø19.1 mm × 25.0 mm standoff | 12 |
R-S-1950-6 | Ø19.1 mm × 50.0 mm standoff | 12 |
R-S-19100-6 | Ø19.1 mm × 100.0 mm standoff | 10 |
R-S-2525-6 | Ø25.4 mm × 25.0 mm standoff | 4 |
R-S-2550-6 | 25.4 mm × 50.0 mm steel standoff | 4 |
R-S-25100-6 | Ø25.4 mm × 100.0 mm standoff | 4 |
R-SP-1325-6 | Ø12.7 mm × 25.0 mm pin standoff | 4 |
R-SP-1925-6 | Ø19.1 mm × 25.0 mm pin standoff | 2 |
R-CT-40-30-6 | 36.2 mm tension clamp with 30.0 mm post with M6 thread | 4 |
R-CT-64-70-6 | 57.5 mm tension clamp with 68.1 mm post with M6 thread | 6 |
R-CTT-40-30-6 | 36.2 mm tension clamp with coated soft tip and 30.0 mm post | 2 |
R-CTT-64-70-6 | 87.7 mm tension clamp with rubber coated tip with 82.8 mm post | 4 |
R-CT-95-83-6 | 87.7 mm tension clamp with 82.8 mm post with M6 thread | 3 |
R-RCS-19-6 | Steel resting cone | 6 |
R-RCD-19-6 | POM resting cone | 6 |
R-RPS-6 | Steel resting pin with M6 thread | 6 |
R-WS-915-6 | 3 | |
R-APJ-6 | Adjustable pivot joint with M6 thread | 1 |
R-AJ-13-6 | Ø15.9 mm adjustable jack stand with M6 thread | 4 |
R-AJ-25-6 | Ø25.4 mm adjustable jack stand with M6 thread | 3 |
R-AS-45-6 | Ø45.5 mm long adjustable slide with M6 thread | 3 |
R-AS-70-6 | 70.0 mm long adjustable slide with M6 thread | 4 |
R-TB-2025-6 | M6 tower block with base 20.0 mm × 20.0 mm × 35.0 mm | 2 |
R-CSPS-1925-6 | 19.1 mm diameter × 25.0 mm spring pusher standoff clamp | 2 |
R-AVP-2525-6 | 2 | |
R-TT | Fixturing assembly tool | 2 |
2 products found
2 products found
Part number | Description | Quantity |
---|---|---|
R-S-910-6 | Ø9.5 mm × 10.0 mm standoff | 4 |
R-S-925-6 | 9.5 mm diameter × 25.0 mm standoff | 4 |
R-S-1310-6 | Ø 12.7 mm × 10 mm standoff | 10 |
R-S-1320-6 | Ø12.7 mm × 20.0 mm steel standoff | 12 |
R-S-1325-6 | Ø12.7 mm × 25.0 mm standoff | 8 |
R-S-1350-6 | Ø12.7 mm × 50.0 mm standoff | 8 |
R-S-1910-6 | Ø 19.0 mm × 10.0 mm standoff | 4 |
R-S-1920-6 | Ø19.1 mm × 20.0 mm standoff | 12 |
R-S-1925-6 | Ø19.1 mm × 25.0 mm standoff | 12 |
R-S-1950-6 | Ø19.1 mm × 50.0 mm standoff | 12 |
R-S-19100-6 | Ø19.1 mm × 100.0 mm standoff | 10 |
R-S-2525-6 | Ø25.4 mm × 25.0 mm standoff | 4 |
R-S-2550-6 | 25.4 mm × 50.0 mm steel standoff | 4 |
R-S-25100-6 | Ø25.4 mm × 100.0 mm standoff | 4 |
R-SP-1325-6 | Ø12.7 mm × 25.0 mm pin standoff | 4 |
R-SP-1925-6 | Ø19.1 mm × 25.0 mm pin standoff | 2 |
R-CT-40-30-6 | 36.2 mm tension clamp with 30.0 mm post with M6 thread | 4 |
R-CT-64-70-6 | 57.5 mm tension clamp with 68.1 mm post with M6 thread | 6 |
R-CTT-40-30-6 | 36.2 mm tension clamp with coated soft tip and 30.0 mm post | 2 |
R-CTT-64-70-6 | 87.7 mm tension clamp with rubber coated tip with 82.8 mm post | 4 |
R-CT-95-83-6 | 87.7 mm tension clamp with 82.8 mm post with M6 thread | 3 |
R-RCS-19-6 | Steel resting cone | 6 |
R-RCD-19-6 | POM resting cone | 6 |
R-RPS-6 | Steel resting pin with M6 thread | 6 |
R-WS-915-6 | 3 | |
R-APJ-6 | Adjustable pivot joint with M6 thread | 1 |
R-AJ-13-6 | Ø15.9 mm adjustable jack stand with M6 thread | 4 |
R-AJ-25-6 | Ø25.4 mm adjustable jack stand with M6 thread | 3 |
R-AS-45-6 | Ø45.5 mm long adjustable slide with M6 thread | 3 |
R-AS-70-6 | 70.0 mm long adjustable slide with M6 thread | 4 |
R-TB-2025-6 | M6 tower block with base 20.0 mm × 20.0 mm × 35.0 mm | 2 |
R-CSPS-1925-6 | 19.1 mm diameter × 25.0 mm spring pusher standoff clamp | 2 |
R-AVP-2525-6 | 2 | |
R-TT | Fixturing assembly tool | 2 |