Canada
Change location
Products and shipping options are based on your location.
Country
Language

53.3 mm × 141.3 mm Hold down clamp

Part number: R-CH-138
Price available on request
Made to order - Typically a 4-6 week lead time.
Quantity

Used to secure workpieces in place. For more clamping force than a standard tension clamp.

Free shipping on orders over $500.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Adjustable (mm)19.5
Clamp length (mm)141.3
Clamp width (mm)39.8
Fixture typeHold down clamp
Height (mm)53.3
Measurement systemMetric
Slot (mm)28.6
Slot length (mm)28.6
ThreadMultiple

Description

Used to secure workpieces in place. For more clamping force than a standard tension clamp.