Canada
Change location
Products and shipping options are based on your location.
Country
Language

Tension clamp plunger with 3.26 in post and 1/4-20 thread

Part number: R-CT-4P-325-20
$86.31
Stocked item - Dispatched between 2-3 working days.
Quantity

This tension clamp is used for the quick and easy clamping of workpieces onto CMM and Equator™ systems. It contains an adjustable rubber-tipped plunger to reach over the edge of a... Read more

Free shipping on orders over $500.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Clamp typeTension
Height (in)3.26
Length (in)3.62
MaterialAluminium
Measurement systemImperial
Thread1/4-20
Tip width0.33
Warranty type1 year
Width (in)0.75

Description

This tension clamp is used for the quick and easy clamping of workpieces onto CMM and Equator™ systems. It contains an adjustable rubber-tipped plunger to reach over the edge of a workpiece and apply a clamping force inside a recess.

Equivalent to

  • Replacement for old R&R part number: CT-4P-325-20

Technical documentation

Technical document 1 (DOC)
Download