Canada
Change location
Products and shipping options are based on your location.
Country
Language

M6 tension clamp bracket for use with Ø19.4 mm standoffs

Part number: R-CTB-19-6
$86.48
Made to order - Typically a 4-6 week lead time.
Quantity

This tension clamp bracket attaches to a standoff and holds the tension clamp at an angle. This makes it an efficient solution for clamping on tall fixtures. It is recommended for... Read more

Free shipping on orders over $500.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Clamp typeTension
Diameter (mm)19.4
Height (mm)10
Length (mm)90
MaterialAluminium
Measurement systemMetric
ThreadM6
Width (mm)25

Description

This tension clamp bracket attaches to a standoff and holds the tension clamp at an angle. This makes it an efficient solution for clamping on tall fixtures. It is recommended for use on CMM and Equator™ systems.