Canada
Change location
Products and shipping options are based on your location.
Country
Language

1.23 in spring wire clamp with 0.94 in post and 1/4-20 thread

Part number: R-CW-1-1-20
$40.94
Made to order - Typically a 4-6 week lead time.
Quantity

This spring wire clamp is ideal for clamping smaller workpieces. It enables a minimal area of contact and helps to prevent obstructions. Read more

Free shipping on orders over $500.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Clamp length (mm)1.23
Fixture typeSpring wire
Height (in)0.94
Length (in)1.23
MaterialAluminium
Measurement systemImperial
Thread1/4-20
Tip width0.06
Warranty type1 year
Width (in)0.31

Description

This spring wire clamp is ideal for clamping smaller workpieces. It enables a minimal area of contact and helps to prevent obstructions.

It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.

Technical documentation

Technical document 1 (DOC)
Download