Skip to content
Sign in

Ship to 

Canada
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Cart
Quote
Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2026 Renishaw plc. All rights reserved.

This store is operated by Renishaw Canada. For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Modern day slavery
  1. View all Fixturing magnets
View all Fixturing magnets

Ø25.0 mm × 25.0 mm magnetic standoff with M8 thread

Part number: R-M-25-8
$61.43
Ø25.0 mm × 25.0 mm magnetic standoff with M8 thread - 1
Stocked item - Dispatched between 2-3 working days.
Quantity

This magnetic standoff is ideal for holding ferrous parts and is very hard wearing. It is recommended for use on CMMs and the Equator™ gauging system.


Free shipping on orders over $500.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.
Technical table
Description
Technical documentation

Technical table

namevalue
Diameter (mm)25
Height (mm)25
Magnet typeMagnet
MaterialAluminium
Measurement systemMetric
ThreadM8

Description

This magnetic standoff is ideal for holding ferrous parts and is very hard wearing. It is recommended for use on CMMs and the Equator™ gauging system.


Technical documentation

Technical document 1 (DOC)
Download

Related products

Ø12.7 mm × 25.0 mm magnetic pin standoff with M8 thread
$100.74
Ø12.7 mm × 25.0 mm magnetic pin standoff with M8 thread
Part number: R-MP-13-8
Ø19.1 mm × 25.0 mm magnetic standoff with M8 thread
$55.02
Ø19.1 mm × 25.0 mm magnetic standoff with M8 thread
Part number: R-M-19-8
Ø12.7 mm × 25.0 mm magnetic pin standoff with M6 thread
$99.75
Ø12.7 mm × 25.0 mm magnetic pin standoff with M6 thread
Part number: R-MP-13-6
Ø19.1 mm × 25.0 mm magnetic pin standoff with M6 thread
$108.68
Ø19.1 mm × 25.0 mm magnetic pin standoff with M6 thread
Part number: R-MP-19-6
Ø25.0 mm × 25.0 mm magnetic standoff with M6 thread
$59.96
Ø25.0 mm × 25.0 mm magnetic standoff with M6 thread
Part number: R-M-25-6

Explore variants

10 products found

Filter by


Thread
  • (3)
  • (2)
  • (3)
  • (2)

Explore variants

10 products found

  • Ø0.75 in × 1.00 in magnetic standoff with 1/4-20 thread
    Ø0.75 in × 1.00 in magnetic standoff with 1/4-20 thread
    $47.99
    Part numberR-M-75-20
    Stocked item - Dispatched between 2-3 working days.
    $47.99
  • Ø6.3 mm × 25.0 mm magnetic standoff with M4 thread
    Ø6.3 mm × 25.0 mm magnetic standoff with M4 thread
    $41.86
    Part numberR-M-6-4
    High demand item. New stock expected soon.
    $41.86
  • Ø0.50 in × 1.00 in magnetic standoff with 1/4-20 thread
    Ø0.50 in × 1.00 in magnetic standoff with 1/4-20 thread
    $44.63
    Part numberR-M-50-20
    Stocked item - Dispatched between 2-3 working days.
    $44.63
  • Ø25.0 mm × 25.0 mm magnetic standoff with M6 thread
    Ø25.0 mm × 25.0 mm magnetic standoff with M6 thread
    $59.96
    Part numberR-M-25-6
    Stocked item - Dispatched between 2-3 working days.
    $59.96
  • Ø19.1 mm × 25.0 mm magnetic standoff with M8 thread
    Ø19.1 mm × 25.0 mm magnetic standoff with M8 thread
    $55.02
    Part numberR-M-19-8
    Stocked item - Dispatched between 2-3 working days.
    $55.02
  • Ø19.1 mm × 25.0 mm magnetic standoff with M6 thread
    Ø19.1 mm × 25.0 mm magnetic standoff with M6 thread
    $54.71
    Part numberR-M-19-6
    Stocked item - Dispatched between 2-3 working days.
    $54.71
  • Ø12.7 mm × 25.0 mm magnetic standoff with M8 thread
    Ø12.7 mm × 25.0 mm magnetic standoff with M8 thread
    $52.82
    Part numberR-M-13-8
    Stocked item - Dispatched between 2-3 working days.
    $52.82
  • Ø12.7 mm × 25.0 mm magnetic standoff with M6 thread
    Ø12.7 mm × 25.0 mm magnetic standoff with M6 thread
    $45.68
    Part numberR-M-13-6
    Stocked item - Dispatched between 2-3 working days.
    $45.68
  • Ø12.7 mm × 25.0 mm magnetic standoff with M4 thread
    Ø12.7 mm × 25.0 mm magnetic standoff with M4 thread
    $51.52
    Part numberR-M-13-4
    Stocked item - Dispatched between 2-3 working days.
    $51.52
  • Ø1.00 in × 1.00 in magnetic standoff with 1/4-20 thread
    Ø1.00 in × 1.00 in magnetic standoff with 1/4-20 thread
    $62.90
    Part numberR-M-1-20
    Stocked item - Dispatched between 2-3 working days.
    $62.90