Canada
Change location
Products and shipping options are based on your location.
Country
Language

M4 multi-hole acrylic plate, 12.0 mm × 250.0 mm × 250.0 mm

Part number: R-PV-13250250-10-4
$776.58
Stocked item - Dispatched between 2-3 working days.
Quantity

This M4 multi-hole acrylic base plate provides maximum flexibility to anyone who has parts of varying shapes and sizes that need fixturing at the same time. The M4 threaded holes a... Read more

Free shipping on orders over $500.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

ApplicationVision
Base plate materialAcrylic
Measurement systemMetric
Number of threaded holes504
Plate dimensions12.0 × 250.0 × 250.0
ThreadM4

Description

This M4 multi-hole acrylic base plate provides maximum flexibility to anyone who has parts of varying shapes and sizes that need fixturing at the same time. The M4 threaded holes are spaced at 10 mm intervals and there is a 35 mm × 35 mm clear section in the centre of the plate for an unrestricted view of small parts. Steel pins pressed into the side of the plate ensure quick, repeatable plate loading with a Renishaw QuickLoad™ corner (QLC) device.

Note: Warning: Only suitable for lower left QLC, for alternative options see custom vision plate form

Technical documentation

Technical document 1 (DOC)
Download