Canada
Change location
Products and shipping options are based on your location.
Country
Language

Ø0.37 in x 0.37 in Polyoxymethylene (POM) resting pin with 1/4-20 thread

Part number: R-RPD-20
Price available on request
Made to order - Typically a 4-6 week lead time.
Quantity

This Polyoxymethylene (POM) pin is ideal for resting or locating workpieces on a single, rounded, point and without marking their surface. It is recommended for use on CMMs, the Eq... Read more

Free shipping on orders over $500.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Diameter (in)0.37
Fixture typePin
Height (mm)0
Height (in)0.37
Hole diameter (mm)0
Measurement systemImperial
Thread1/4-20
Warranty type1 year

Description

This Polyoxymethylene (POM) pin is ideal for resting or locating workpieces on a single, rounded, point and without marking their surface. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.

Technical documentation

Technical document 1 (DOC)
Download