Canada
Change location
Products and shipping options are based on your location.
Country
Language

Ø12.7 mm × 25.0 mm 303 stainless steel pin standoff with M8 thread

Part number: R-SP-1325-8
$23.10
Quantity

This steel pin standoff is used to elevate and locate a workpiece against the pin. It is manufactured from heat treated steel with a black nitride coating that gives excellent corr... Read more

Free shipping on orders over $500.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Diameter (mm)12.7
Height (mm)25
MaterialStainless steel
Measurement systemMetric
Pin diameter (mm)3
Pin height (mm)4.2
ThreadM8
Warranty type1 year

Description

This steel pin standoff is used to elevate and locate a workpiece against the pin. It is manufactured from heat treated steel with a black nitride coating that gives excellent corrosion resistance and improved durability. It is recommended for use on CMMs and the Equator™ gauging system.

Technical documentation

Technical document 1 (DOC)
Download