Canada
Change location
Products and shipping options are based on your location.
Country
Language

25.0 mm × 25.0 mm × 88.9 mm tower block with M8 thread

Part number: R-TB-2530-8
$135.70
Made to order - Typically a 4-6 week lead time.
Quantity

For use with towers, to mount other fixturing components at planes of 90° to standard mounting holes Read more

Free shipping on orders over $500.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Depth (mm)25
Height (mm)40
Length (mm)88.9
Measurement systemMetric
Slot (mm)44.9
ThreadM8
Width (mm)25

Description

For use with towers, to mount other fixturing components at planes of 90° to standard mounting holes

It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.

Note: Includes socket cap head screws.

Technical documentation

Technical document 1 (DOC)
Download