Canada
Change location
Products and shipping options are based on your location.
Country
Language

RESM40 200 mm diameter encoder ring

Part number: RESM40USA200
$1,205.57
Made to order - Typically a 4-6 week lead time.
Quantity

RESM40USA200 is a 200 mm diameter, 40 µm pitch, stainless steel encoder ring incorporating an IN-TRAC™ optical reference mark.

Free shipping on orders over $500.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Axis typeRotary
Coefficient of thermal expansion15.5 ±0.5 μm/m/°C
Encoder product typeScale
Extended temperature rangefalse
Functional safetyfalse
MaterialStainless steel
Typical installed accuracy (arc seconds ±)4.3
Measurement typeIncremental
Mount typeTaper mounted
Movement typeRotary
Outside diameter200
Readhead compatibilityQUANTiC
Reference marksOne reference mark (standard)
Ring outer diameter (mm)200
Scale formTapered internal diameter
Scale pitch (µm)40
Scale shapeRotary
SeriesRESM
Ultra high vacuumfalse

Description

RESM40USA200 is a 200 mm diameter, 40 µm pitch, stainless steel encoder ring incorporating an IN-TRAC™ optical reference mark.

RESM40 Features / benefits:

  • RESM40 is a one-piece stainless steel ring with 40 µm pitch incremental graduations marked directly on the periphery
  • Patented taper mount simplifies integration and minimises installation errors
  • IN-TRAC™ optical reference mark
  • Wide range of sizes (Ø52 mm to Ø550 mm)
  • Large internal diameter for flexible integration

About RESM rings

  • One-piece stainless steel ring with 20 µm or 40 µm pitch incremental graduations marked directly on the periphery
  • IN-TRAC™ optical reference mark
  • Wide range of sizes (Ø52 mm to Ø550 mm)
  • Patented taper mount simplifies integration and minimises installation errors. Ultra-low intertia versions also available (Interference fit only)