Skip to content
Sign in

Ship to 

Canada
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Cart
Quote
  1. View all Open Optical Encoder Scales
View all Open Optical Encoder Scales

REXM incremental ring (417 mm diameter, one reference mark (standard))

Part number: REXM20USA417
Price available on request
REXM incremental ring (417 mm diameter, one reference mark (standard)) - 1
Quantity

REXM 20 µm pitch ultra-high accuracy incremental rotary stainless-steel encoder ring


Free shipping on orders over .
Create account or sign in for faster checkout.
Buy direct or request a quote.
Technical table
Description
About REXM rings

Technical table

namevalue
Encoder product typeScale
Extended temperature rangefalse
Functional safetyfalse
MaterialStainless steel
Measurement typeIncremental
Movement typeRotary
Outside diameter417
Reference marksOne reference mark (standard)
Scale shapeRotary
Scale typeUltra-high accuracy stainless steel ring
SeriesREXM
Ultra high vacuumfalse

Description

REXM 20 µm pitch ultra-high accuracy incremental rotary stainless-steel encoder ring


About REXM rings

  • One-piece stainless steel ring with 20 µm pitch incremental graduations marked directly on the periphery
  • Installed accuracy to ±1 arc second with dual readheads (TONiC™ or VIONiC™)
  • Wide range of standard sizes from 52 mm to 417 mm
  • Flange mounted with easy 4-point adjustment method
Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2026 Renishaw plc. All rights reserved.

This store is operated by Renishaw Canada. For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Modern day slavery