Skip to content
Sign in

Ship to 

Canada
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Cart
Quote
Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2026 Renishaw plc. All rights reserved.

This store is operated by Renishaw Canada. For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Modern day slavery
  1. View all Open Optical Encoder Readheads
View all Open Optical Encoder Readheads

VIONiC™ readhead for linear encoders (10 nm resolution, 20 MHz clocked output)

Part number: V2BCO30D20E
$1,113.20
VIONiC™ readhead for linear encoders (10 nm resolution, 20 MHz clocked output) - 1
VIONiC™ readhead for linear encoders (10 nm resolution, 20 MHz clocked output) - 2
VIONiC™ readhead for linear encoders (10 nm resolution, 20 MHz clocked output) - 3
VIONiC™ readhead for linear encoders (10 nm resolution, 20 MHz clocked output) - 4
VIONiC™ readhead for linear encoders (10 nm resolution, 20 MHz clocked output) - thumbnail 1
VIONiC™ readhead for linear encoders (10 nm resolution, 20 MHz clocked output) - thumbnail 2
VIONiC™ readhead for linear encoders (10 nm resolution, 20 MHz clocked output) - thumbnail 3
VIONiC™ readhead for linear encoders (10 nm resolution, 20 MHz clocked output) - thumbnail 4
Stocked item - Dispatched between 2-3 working days.
Quantity

V2BCO30D20E is a standard Renishaw VIONiC readhead with a 3 m cable length. This readhead is configured for a linear encoder system using the RTLC20-S or RKLC20-S encoder tape scal... Read more


Free shipping on orders over $500.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.
Technical table
Description
About the VIONiC series of super-compact digital encoders:

Technical table

namevalue
Alarm format3-state alarm
Axis typeLinear
Cable length (m)3
Cable termination15-way D-type connector
Clocked output options20 MHz
Clocked output frequency (MHz)20
Encoder product typeReadhead
Encoder sizeCompact
Extended temperature rangefalse
Functional safetyfalse
Jitter (nm RMS)5.7
Max speed0.161 m/s
Measurement typeIncremental
Movement typeLinear
Output signalDigital
Readhead size35 mm x 13.5 mm x 10 mm
Readhead termination15-way D-type connector
Readhead typeIncremental digital RS422
Reference marksCustomer selectable reference mark
Encoder resolution10 nm
Scale compatibilityFlexible stainless steel tape
Scale pitch (µm)20
Scale shapeLinear
SeriesVIONiC
Sub-divisional error<±15 nm typical
Ultra high vacuumfalse

Description

V2BCO30D20E is a standard Renishaw VIONiC readhead with a 3 m cable length. This readhead is configured for a linear encoder system using the RTLC20-S or RKLC20-S encoder tape scales.

The VIONiC incremental encoder readhead, when combined with the RTLC20-S or RKLC20-S encoder tape scales, offers highly reliable digital position feedback for superior metrology, smooth motion control due to low Sub Divisional Error (SDE), and high axis speeds.


V2BCO30D20E Key Features / Benefits:

  • V2BCO30D20E linear encoder is compatible with RTLC20-S or RKLC20-S scale
  • V2BCO30D20E features a customer selectable reference mark, dual limits and a tri-state alarm output
  • V2BCO30D20E features a highly dynamic 3 m cable with a 15-way D-type connector cable termination (standard pin out)
  • V2BCO30D20E requires a controller input frequency of at least 20 MHz

About the VIONiC series of super-compact digital encoders:

  • Renishaw’s highest performing incremental optical encoder is easy to install with wide set-up tolerances and simple calibration
  • VIONiC readheads combine Renishaw's market proven filtering optics, dynamic signal control and advanced interpolation technology. This provides ultra‑low SDE, excellent dirt immunity, and eliminates the need for separate interfaces
  • An optional Advanced Diagnostic Tool ADTi-100 (A-6195-0100) is available for real‑time encoder data feedback during installation or for in-field diagnostics
  • A CAD model of the VIONiC readhead is available from the Renishaw website

Configure VIONiC Readhead

Movement type

Resolution

Scale compatibility

Clocked output options

Alarm format

Reference marks

Cable length

Cable termination

Configure product
Configure to generate

Are you building an encoder system?

Create an encoder that fits your needs. Select and configure the your encoder from over 10,000 options.

Related products

Readhead setting shim for TONiC™, VIONiC™ and QUANTiC™ encoder readhead installation
$1.00
Readhead setting shim for TONiC™, VIONiC™ and QUANTiC™ encoder readhead installation
Part number: M-9653-0189
Reference mark selector magnet for RTLC and RKLC encoder scale installation
$16.72
Reference mark selector magnet for RTLC and RKLC encoder scale installation
Part number: A-9653-0143
Magnet Applicator Device for RTLC and RKLC encoder scales
$10.00
Magnet Applicator Device for RTLC and RKLC encoder scales
Part number: A-9653-0201
Q limit actuator magnet for TONiC™, VIONiC™ and QUANTiC™ linear encoder readheads
$16.72
Q limit actuator magnet for TONiC™, VIONiC™ and QUANTiC™ linear encoder readheads
Part number: A-9653-0139
P limit actuator magnet for TONiC™, VIONiC™ and QUANTiC™ linear encoder readheads
$16.72
P limit actuator magnet for TONiC™, VIONiC™ and QUANTiC™ linear encoder readheads
Part number: A-9653-0138
USB cable for ADTi-100 and ADTa-100 (Advanced diagnostic tool)
$10.00
USB cable for ADTi-100 and ADTa-100 (Advanced diagnostic tool)
Part number: A-9572-0098
ADTi-100 (Advanced diagnostic tool) for VIONiC, QUANTiC and ATOM DX incremental readheads
$500.00
ADTi-100 (Advanced diagnostic tool) for VIONiC, QUANTiC and ATOM DX incremental readheads
Part number: A-6195-0100
Adaptor cable kit 'A' for ADTi-100 (Advanced diagnostic tool)
$92.00
Adaptor cable kit 'A' for ADTi-100 (Advanced diagnostic tool)
Part number: A-6195-0102