Skip to content
Sign in

Ship to 

cn.svg
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Cart
Quote
Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2026 Renishaw plc. All rights reserved.

This store is operated by Renishaw AG. For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Modern day slavery
  1. View all CMM
View all CMM

TP20 NI (non-inhibit) probe kit #3

Part number: A-1371-0642
Price available on request
TP20 NI (non-inhibit) probe kit #3 - 1
TP20 NI (non-inhibit) probe kit #3 - 2
TP20 NI (non-inhibit) probe kit #3 - 3
TP20 NI (non-inhibit) probe kit #3 - 4
TP20 NI (non-inhibit) probe kit #3 - 5
TP20 NI (non-inhibit) probe kit #3 - thumbnail 1
TP20 NI (non-inhibit) probe kit #3 - thumbnail 2
TP20 NI (non-inhibit) probe kit #3 - thumbnail 3
TP20 NI (non-inhibit) probe kit #3 - thumbnail 4
TP20 NI (non-inhibit) probe kit #3 - thumbnail 5
Longer lead times may apply. Contact us for more information.
Quantity

The TP20 is a compact module changing touch-trigger probe. The two-piece design, comprising of a probe body and detachable stylus module(s), allows the use of a range of stylus con... Read more


Create account or sign in for faster checkout.
Buy direct or request a quote.
Description
Kit components

Description

The TP20 is a compact module changing touch-trigger probe. The two-piece design, comprising of a probe body and detachable stylus module(s), allows the use of a range of stylus configurations and extensions to access features on complex parts. Modules can be changed manually or automatically without the need for requalification of the stylus tip.

The TP20 NI (non-inhibit) probe body is not affected by magnetic fields and the probe trigger must be inhibited through software during change cycles using the MCR20.

The standard force probe module is identified by a black cap. This probe module is suited to the majority of applications requiring extensions up to 50 mm long.

The recommended stylus limits for the standard force probe module are:

• Straight styli up to 50 mm long

• Star and cranked styli up to 20 mm offset

The extended force probe module is identified by a brown cap. Typically, this probe module will only be required with large stylus assemblies and where spurious triggers caused by machine vibration and acceleration preclude the use of either the standard or medium force probe modules.

The recommended stylus limits for the extended force probe module are:

• Any stylus type up to 60 mm long


Includes:

  • 1 × TP20 NI probe body
  • 1 × standard force module
  • 1 × extended force module

Kit components

Part numberDescriptionQuantity
A-1371-0636TP20 NI (non-inhibit) probe body only kit1
A-1371-0140TP20 standard force module1
A-1371-0142TP20 extended force module1

Kit components

Part numberDescriptionQuantity
A-1371-0636TP20 NI (non-inhibit) probe body only kit1
A-1371-0140TP20 standard force module1
A-1371-0142TP20 extended force module1

Related products

TP20 probe body only
Price available on request
TP20 probe body only
Part number: A-1371-0284
TP20 NI (non-inhibit) probe body only
Price available on request
TP20 NI (non-inhibit) probe body only
Part number: A-1371-0636
TP20 standard force module
Price available on request
TP20 standard force module
Part number: A-1371-0270
TP20 medium force module
Price available on request
TP20 medium force module
Part number: A-1371-0271
TP20 extended force module
Price available on request
TP20 extended force module
Part number: A-1371-0272
TP20 6-way probe module
Price available on request
TP20 6-way probe module
Part number: A-1371-0419
EM1 standard force module
Price available on request
EM1 standard force module
Part number: A-1371-0430
EM2 standard force module
Price available on request
EM2 standard force module
Part number: A-1371-0431
EM1 and EM2 standard force module kit
Price available on request
EM1 and EM2 standard force module kit
Part number: A-1371-0432
MCR20 rack kit for automatic stylus changing with TP20 - rack only
Price available on request
MCR20 rack kit for automatic stylus changing with TP20 - rack only
Part number: A-1371-0163
Cleaning kit for kinematic coupling mechanisms
Price available on request
Cleaning kit for kinematic coupling mechanisms
Part number: A-1085-0016