Skip to content
Sign in

Ship to 

cn.svg
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Cart
Quote
Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2026 Renishaw plc. All rights reserved.

This store is operated by Renishaw AG. For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Modern day slavery
  1. View all CMM
View all CMM

SM25-5 scanning module kit

Part number: A-2237-1105
Price available on request
SM25-5 scanning module kit - 1
SM25-5 scanning module kit - 2
SM25-5 scanning module kit - 3
SM25-5 scanning module kit - 4
SM25-5 scanning module kit - 5
SM25-5 scanning module kit - thumbnail 1
SM25-5 scanning module kit - thumbnail 2
SM25-5 scanning module kit - thumbnail 3
SM25-5 scanning module kit - thumbnail 4
SM25-5 scanning module kit - thumbnail 5
Stocked item - Dispatched between 2-3 working days.
Quantity

The SP25M comprises two sensors in a single housing. Users can switch between a choice of five scanning modules (which can carry M3 styli with lengths from 20 mm to 400 mm) and an... Read more


Create account or sign in for faster checkout.
Buy direct or request a quote.
Description
Kit components

Description

The SP25M comprises two sensors in a single housing. Users can switch between a choice of five scanning modules (which can carry M3 styli with lengths from 20 mm to 400 mm) and an adaptor module that is compatible with Renishaw's TP20 range of probe modules. This capability enables scanning and touch-trigger probing in a single probe system.

The SP25M's compact size and autojoint mounting makes it compatible with the PH10M PLUS / PH10MQ PLUS and PH6M probe heads. It can also be mounted on a multiwired extension bar. Together, these combinations permit excellent reach and access to part features.

Using SP25M as a scanning probe

Range of modules designed to provide optimised scanning performance over their specified stylus length ranges:

• SM25-1 / 2 / 3 / 4 recommended for use with linear stylus arrangements

• SM25-5 recommended for use with non-linear and star stylus arrangements

Using SP25M as a touch-trigger probe

• TM25-20 TTP adaptor module (to carry TP20 modules)

• For rapid touch-trigger measurements

• Compatible with the full range of TP20 stylus modules


Includes:

  • 1 x SM25-5
  • 2 x SH25-5

Kit components

Part numberDescriptionQuantity
A-6866-0900SM25-5 probe module1
A-2237-0893SH25-5 stylus holder2
A-5000-7630M3 Ø5 mm ruby ball, stainless steel stem, L 21 mm, EWL 21 mm straight stylus1
M-5000-3540S7 - M2 and M3 stylus tool2
A-1085-0016Cleaning kit for kinematic coupling mechanisms1

Kit components

Part numberDescriptionQuantity
A-6866-0900SM25-5 probe module1
A-2237-0893SH25-5 stylus holder2
A-5000-7630M3 Ø5 mm ruby ball, stainless steel stem, L 21 mm, EWL 21 mm straight stylus1
M-5000-3540S7 - M2 and M3 stylus tool2
A-1085-0016Cleaning kit for kinematic coupling mechanisms1

Related products

SM25-1 scanning module only
Price available on request
SM25-1 scanning module only
Part number: A-2237-1111
SM25-2 scanning module only
Price available on request
SM25-2 scanning module only
Part number: A-2237-1112
SM25-3 scanning module only
Price available on request
SM25-3 scanning module only
Part number: A-2237-1113
SM25-4 scanning module only
Price available on request
SM25-4 scanning module only
Part number: A-2237-1114
SM25-5 scanning module only
Price available on request
SM25-5 scanning module only
Part number: A-2237-1115
TM25-20 touch-trigger probe module adaptor kit only
Price available on request
TM25-20 touch-trigger probe module adaptor kit only
Part number: A-2237-1200
SH25-1 stylus holder for use with SM25-1
Price available on request
SH25-1 stylus holder for use with SM25-1
Part number: A-2237-1301
SH25-2 stylus holder for use with SM25-2
Price available on request
SH25-2 stylus holder for use with SM25-2
Part number: A-2237-1302
SH25-2A stylus holder for use with SM25-2
Price available on request
SH25-2A stylus holder for use with SM25-2
Part number: A-2237-1702
SH25-3 stylus holder for use with SM25-3
Price available on request
SH25-3 stylus holder for use with SM25-3
Part number: A-2237-1303
SH25-3A stylus holder for use with SM25-3
Price available on request
SH25-3A stylus holder for use with SM25-3
Part number: A-2237-1703
SH25-4 stylus holder for use with SM25-4
Price available on request
SH25-4 stylus holder for use with SM25-4
Part number: A-2237-1304
SH25-4A stylus holder for use with SM25-4
Price available on request
SH25-4A stylus holder for use with SM25-4
Part number: A-2237-1704
SH25-5 stylus holder for use with SM25-5
Price available on request
SH25-5 stylus holder for use with SM25-5
Part number: A-2237-1305
Cleaning kit for kinematic coupling mechanisms
Price available on request
Cleaning kit for kinematic coupling mechanisms
Part number: A-1085-0016