Skip to content
Sign in

Ship to 

cy.svg
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Cart
Quote
  1. View all Open Optical Encoder Scales
View all Open Optical Encoder Scales

RTLC incremental 40 μm pitch linear scale (20 mm length, ±5 μm/m accuracy, self-adhesive mounted)

Part number: A-6670-0002
Price available on request
RTLC incremental 40 μm pitch linear scale (20 mm length, ±5 μm/m accuracy, self-adhesive mounted) - 1
Quantity

RTLC 20 or 40 µm pitch incremental linear stainless-steel tape scale


Create account or sign in for faster checkout.
Buy direct or request a quote.
Technical table
Description
About RTLC scale

Technical table

namevalue
Accuracy (± µm)5
Encoder product typeScale
Extended temperature rangeNo
Functional safetyNo
MaterialStainless steel
Measurement typeIncremental
Mounting optionsSelf-adhesive mounted
Movement typeLinear
Scale length (mm)20
Scale pitch (µm)40
Scale shapeLinear
Scale type8 mm wide x 0.2 mm thick flexible stainless steel tape (CTE: 10.1 ±0.2 μm/m/°C)
SeriesRTLC
Ultra high vacuumNo

Description

RTLC 20 or 40 µm pitch incremental linear stainless-steel tape scale


About RTLC scale

  • 20 µm or 40 µm pitch, low-profile stainless steel tape scale
  • Cut-to-length flexibility
  • Quick and simple application using Renishaw's scale applicator
  • High solvent immunity
Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2026 Renishaw plc. All rights reserved.

This store is operated by Renishaw S.p.A. For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Modern day slavery

Explore variants

5,993 products found

Filter by


Accuracy (± µm)
  • (1,998)
  • (3,995)

Environmental constraints
  • (1,998)
  • (3,995)
  • (1,998)

Functional safety
  • (3,995)
  • (1,998)

Mounting options
  • (2,997)
  • (2,996)

Readhead compatibility
  • (6)
  • (3)
  • (3)

Scale length (mm)

Scale pitch (µm)

Ultra high vacuum

Explore variants

5,993 products found

  • RTLC incremental 20 μm pitch linear scale (10000 mm length, ±5 μm/m accuracy, self-adhesive mounted)
    RTLC incremental 20 μm pitch linear scale (10000 mm length, ±5 μm/m accuracy, self-adhesive mounted)
    Price available on request
    Part numberA-9715-1000
    Price available on request
  • RTLC incremental 20 μm pitch linear scale (9990 mm length, ±5 μm/m accuracy, self-adhesive mounted)
    RTLC incremental 20 μm pitch linear scale (9990 mm length, ±5 μm/m accuracy, self-adhesive mounted)
    Price available on request
    Part numberA-9715-0999
    Price available on request
  • RTLC incremental 20 μm pitch linear scale (9980 mm length, ±5 μm/m accuracy, self-adhesive mounted)
    RTLC incremental 20 μm pitch linear scale (9980 mm length, ±5 μm/m accuracy, self-adhesive mounted)
    Price available on request
    Part numberA-9715-0998
    Price available on request
  • RTLC incremental 20 μm pitch linear scale (9970 mm length, ±5 μm/m accuracy, self-adhesive mounted)
    RTLC incremental 20 μm pitch linear scale (9970 mm length, ±5 μm/m accuracy, self-adhesive mounted)
    Price available on request
    Part numberA-9715-0997
    Price available on request
  • RTLC incremental 20 μm pitch linear scale (9960 mm length, ±5 μm/m accuracy, self-adhesive mounted)
    RTLC incremental 20 μm pitch linear scale (9960 mm length, ±5 μm/m accuracy, self-adhesive mounted)
    Price available on request
    Part numberA-9715-0996
    Price available on request
  • RTLC incremental 20 μm pitch linear scale (9950 mm length, ±5 μm/m accuracy, self-adhesive mounted)
    RTLC incremental 20 μm pitch linear scale (9950 mm length, ±5 μm/m accuracy, self-adhesive mounted)
    Price available on request
    Part numberA-9715-0995
    Price available on request
  • RTLC incremental 20 μm pitch linear scale (9940 mm length, ±5 μm/m accuracy, self-adhesive mounted)
    RTLC incremental 20 μm pitch linear scale (9940 mm length, ±5 μm/m accuracy, self-adhesive mounted)
    Price available on request
    Part numberA-9715-0994
    Price available on request
  • RTLC incremental 20 μm pitch linear scale (9930 mm length, ±5 μm/m accuracy, self-adhesive mounted)
    RTLC incremental 20 μm pitch linear scale (9930 mm length, ±5 μm/m accuracy, self-adhesive mounted)
    Price available on request
    Part numberA-9715-0993
    Price available on request
  • RTLC incremental 20 μm pitch linear scale (9920 mm length, ±5 μm/m accuracy, self-adhesive mounted)
    RTLC incremental 20 μm pitch linear scale (9920 mm length, ±5 μm/m accuracy, self-adhesive mounted)
    Price available on request
    Part numberA-9715-0992
    Price available on request
  • RTLC incremental 20 μm pitch linear scale (9910 mm length, ±5 μm/m accuracy, self-adhesive mounted)
    RTLC incremental 20 μm pitch linear scale (9910 mm length, ±5 μm/m accuracy, self-adhesive mounted)
    Price available on request
    Part numberA-9715-0991
    Price available on request
  • RTLC incremental 20 μm pitch linear scale (9900 mm length, ±5 μm/m accuracy, self-adhesive mounted)
    RTLC incremental 20 μm pitch linear scale (9900 mm length, ±5 μm/m accuracy, self-adhesive mounted)
    Price available on request
    Part numberA-9715-0990
    Price available on request
  • RTLC incremental 20 μm pitch linear scale (9890 mm length, ±5 μm/m accuracy, self-adhesive mounted)
    RTLC incremental 20 μm pitch linear scale (9890 mm length, ±5 μm/m accuracy, self-adhesive mounted)
    Price available on request
    Part numberA-9715-0989
    Price available on request
  • RTLC incremental 20 μm pitch linear scale (9880 mm length, ±5 μm/m accuracy, self-adhesive mounted)
    RTLC incremental 20 μm pitch linear scale (9880 mm length, ±5 μm/m accuracy, self-adhesive mounted)
    Price available on request
    Part numberA-9715-0988
    Price available on request
  • RTLC incremental 20 μm pitch linear scale (9870 mm length, ±5 μm/m accuracy, self-adhesive mounted)
    RTLC incremental 20 μm pitch linear scale (9870 mm length, ±5 μm/m accuracy, self-adhesive mounted)
    Price available on request
    Part numberA-9715-0987
    Price available on request
  • RTLC incremental 20 μm pitch linear scale (9860 mm length, ±5 μm/m accuracy, self-adhesive mounted)
    RTLC incremental 20 μm pitch linear scale (9860 mm length, ±5 μm/m accuracy, self-adhesive mounted)
    Price available on request
    Part numberA-9715-0986
    Price available on request
  • RTLC incremental 20 μm pitch linear scale (9850 mm length, ±5 μm/m accuracy, self-adhesive mounted)
    RTLC incremental 20 μm pitch linear scale (9850 mm length, ±5 μm/m accuracy, self-adhesive mounted)
    Price available on request
    Part numberA-9715-0985
    Price available on request
  • RTLC incremental 20 μm pitch linear scale (9840 mm length, ±5 μm/m accuracy, self-adhesive mounted)
    RTLC incremental 20 μm pitch linear scale (9840 mm length, ±5 μm/m accuracy, self-adhesive mounted)
    Price available on request
    Part numberA-9715-0984
    Price available on request
  • RTLC incremental 20 μm pitch linear scale (9830 mm length, ±5 μm/m accuracy, self-adhesive mounted)
    RTLC incremental 20 μm pitch linear scale (9830 mm length, ±5 μm/m accuracy, self-adhesive mounted)
    Price available on request
    Part numberA-9715-0983
    Price available on request
  • RTLC incremental 20 μm pitch linear scale (9820 mm length, ±5 μm/m accuracy, self-adhesive mounted)
    RTLC incremental 20 μm pitch linear scale (9820 mm length, ±5 μm/m accuracy, self-adhesive mounted)
    Price available on request
    Part numberA-9715-0982
    Price available on request
  • RTLC incremental 20 μm pitch linear scale (9810 mm length, ±5 μm/m accuracy, self-adhesive mounted)
    RTLC incremental 20 μm pitch linear scale (9810 mm length, ±5 μm/m accuracy, self-adhesive mounted)
    Price available on request
    Part numberA-9715-0981
    Price available on request
Showing 1-20 of 5,993 products
  • ...