Skip to content
Sign in

Ship to 

cz.svg
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Cart
Quote
Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2026 Renishaw plc. All rights reserved.

This store is operated by Renishaw s.r.o., For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Modern day slavery
  1. View all Open Optical Encoder Scales
View all Open Optical Encoder Scales

RKLF incremental 40 μm pitch linear scale (7000 mm length, ±5 μm/m accuracy)

Part number: A-6771-0700
Price available on request
RKLF incremental 40 μm pitch linear scale (7000 mm length, ±5 μm/m accuracy) - 1
Quantity

RKLF 20 or 40 µm pitch incremental linear or partial arc narrow stainless-steel tape scale


Create account or sign in for faster checkout.
Buy direct or request a quote.
Technical table
Description
About RKLF scale

Technical table

namevalue
Accuracy (± µm)5
Encoder product typeScale
Extended temperature rangefalse
Functional safetyfalse
Length (mm)7000
MaterialStainless steel
Measurement typeIncremental
Movement typeLinear,Partial arc
Scale length (mm)7000
Scale pitch (µm)40
Scale shapeLinear,Partial arc
Scale type6 mm wide x 0.1 mm thick flexible stainless steel tape (CTE matches the customer substrate)
SeriesRKLF
Ultra high vacuumfalse

Description

RKLF 20 or 40 µm pitch incremental linear or partial arc narrow stainless-steel tape scale


About RKLF scale

  • 20 µm or 40 µm pitch, narrow, low-profile, highly flexible stainless steel tape scale
  • For linear or partial arc (40 µm pitch variant only) applications with a minimum radius down to 26 mm
  • Cut-to-length flexibility
  • Quick and simple application using Renishaw's scale applicator

Explore variants

323 products found

Filter by


Accuracy (± µm)
  • (108)
  • (215)

Length (mm)

20

10000


Movement type
  • (323)
  • (215)

Readhead compatibility
  • (6)
  • (6)

Scale length (mm)

20

10000


Scale pitch (µm)

Explore variants

323 products found

  • RKLF incremental 40 μm pitch linear scale (10000 mm length, ±5 μm/m accuracy)
    RKLF incremental 40 μm pitch linear scale (10000 mm length, ±5 μm/m accuracy)
    Price available on request
    Part numberA-6771-1000
    Price available on request
  • RKLF incremental 40 μm pitch linear scale (9000 mm length, ±5 μm/m accuracy)
    RKLF incremental 40 μm pitch linear scale (9000 mm length, ±5 μm/m accuracy)
    Price available on request
    Part numberA-6771-0900
    Price available on request
  • RKLF incremental 40 μm pitch linear scale (8000 mm length, ±5 μm/m accuracy)
    RKLF incremental 40 μm pitch linear scale (8000 mm length, ±5 μm/m accuracy)
    Price available on request
    Part numberA-6771-0800
    Price available on request
  • RKLF incremental 40 μm pitch linear scale (6000 mm length, ±5 μm/m accuracy)
    RKLF incremental 40 μm pitch linear scale (6000 mm length, ±5 μm/m accuracy)
    Price available on request
    Part numberA-6771-0600
    Price available on request
  • RKLF incremental 40 μm pitch linear scale (5000 mm length, ±5 μm/m accuracy)
    RKLF incremental 40 μm pitch linear scale (5000 mm length, ±5 μm/m accuracy)
    Price available on request
    Part numberA-6771-0500
    Price available on request
  • RKLF incremental 40 μm pitch linear scale (4000 mm length, ±5 μm/m accuracy)
    RKLF incremental 40 μm pitch linear scale (4000 mm length, ±5 μm/m accuracy)
    Price available on request
    Part numberA-6771-0400
    Price available on request
  • RKLF incremental 40 μm pitch linear scale (3000 mm length, ±5 μm/m accuracy)
    RKLF incremental 40 μm pitch linear scale (3000 mm length, ±5 μm/m accuracy)
    Price available on request
    Part numberA-6771-0300
    Price available on request
  • RKLF incremental 40 μm pitch linear scale (2000 mm length, ±5 μm/m accuracy)
    RKLF incremental 40 μm pitch linear scale (2000 mm length, ±5 μm/m accuracy)
    Price available on request
    Part numberA-6771-0200
    Price available on request
  • RKLF incremental 40 μm pitch linear scale (1000 mm length, ±5 μm/m accuracy)
    RKLF incremental 40 μm pitch linear scale (1000 mm length, ±5 μm/m accuracy)
    11 260,00 CZK
    Part numberA-6771-0100
    Made to order - Typically a 4-6 week lead time.
    11 260,00 CZK
  • RKLF incremental 40 μm pitch linear scale (990 mm length, ±5 μm/m accuracy)
    RKLF incremental 40 μm pitch linear scale (990 mm length, ±5 μm/m accuracy)
    Price available on request
    Part numberA-6771-0099
    Price available on request
  • RKLF incremental 40 μm pitch linear scale (980 mm length, ±5 μm/m accuracy)
    RKLF incremental 40 μm pitch linear scale (980 mm length, ±5 μm/m accuracy)
    Price available on request
    Part numberA-6771-0098
    Price available on request
  • RKLF incremental 40 μm pitch linear scale (970 mm length, ±5 μm/m accuracy)
    RKLF incremental 40 μm pitch linear scale (970 mm length, ±5 μm/m accuracy)
    Price available on request
    Part numberA-6771-0097
    Price available on request
  • RKLF incremental 40 μm pitch linear scale (960 mm length, ±5 μm/m accuracy)
    RKLF incremental 40 μm pitch linear scale (960 mm length, ±5 μm/m accuracy)
    Price available on request
    Part numberA-6771-0096
    Price available on request
  • RKLF incremental 40 μm pitch linear scale (950 mm length, ±5 μm/m accuracy)
    RKLF incremental 40 μm pitch linear scale (950 mm length, ±5 μm/m accuracy)
    Price available on request
    Part numberA-6771-0095
    Price available on request
  • RKLF incremental 40 μm pitch linear scale (940 mm length, ±5 μm/m accuracy)
    RKLF incremental 40 μm pitch linear scale (940 mm length, ±5 μm/m accuracy)
    Price available on request
    Part numberA-6771-0094
    Price available on request
  • RKLF incremental 40 μm pitch linear scale (930 mm length, ±5 μm/m accuracy)
    RKLF incremental 40 μm pitch linear scale (930 mm length, ±5 μm/m accuracy)
    Price available on request
    Part numberA-6771-0093
    Price available on request
  • RKLF incremental 40 μm pitch linear scale (920 mm length, ±5 μm/m accuracy)
    RKLF incremental 40 μm pitch linear scale (920 mm length, ±5 μm/m accuracy)
    Price available on request
    Part numberA-6771-0092
    Price available on request
  • RKLF incremental 40 μm pitch linear scale (910 mm length, ±5 μm/m accuracy)
    RKLF incremental 40 μm pitch linear scale (910 mm length, ±5 μm/m accuracy)
    Price available on request
    Part numberA-6771-0091
    Price available on request
  • RKLF incremental 40 μm pitch linear scale (900 mm length, ±5 μm/m accuracy)
    RKLF incremental 40 μm pitch linear scale (900 mm length, ±5 μm/m accuracy)
    Price available on request
    Part numberA-6771-0090
    Price available on request
  • RKLF incremental 40 μm pitch linear scale (890 mm length, ±5 μm/m accuracy)
    RKLF incremental 40 μm pitch linear scale (890 mm length, ±5 μm/m accuracy)
    Price available on request
    Part numberA-6771-0089
    Price available on request
Showing 1-20 of 323 products
  • ...