Skip to content
Sign in

Ship to 

cz.svg
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Cart
Quote
  1. View all Open Optical Encoder Scales
View all Open Optical Encoder Scales

RTLF incremental 40 μm pitch linear scale (6000 mm length, ±5 μm/m accuracy)

Part number: A-9408-0600
Price available on request
RTLF incremental 40 μm pitch linear scale (6000 mm length, ±5 μm/m accuracy) - 1
Quantity

RTLF 20 or 40 µm pitch incremental linear stainless-steel tape scale


Create account or sign in for faster checkout.
Buy direct or request a quote.
Technical table
Description
About RTLF scale

Technical table

namevalue
Accuracy (± µm)5
Encoder product typeScale
Extended temperature rangefalse
Functional safetyfalse
Length (mm)6000
MaterialStainless steel
Measurement typeIncremental
Movement typeLinear
Scale length (mm)6000
Scale pitch (µm)40
Scale shapeLinear
Scale type8 mm wide x 0.2 mm thick flexible stainless steel tape (CTE: 10.1 ±0.2 μm/m/°C)
SeriesRTLF
Ultra high vacuumfalse

Description

RTLF 20 or 40 µm pitch incremental linear stainless-steel tape scale


About RTLF scale

  • 20 µm or 40 µm pitch, low-profile stainless steel tape scale
  • Cut-to-length flexibility
  • Quick and simple application using Renishaw's scale applicator
  • High solvent immunity
Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2026 Renishaw plc. All rights reserved.

This store is operated by Renishaw s.r.o., For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Modern day slavery

Explore variants

323 products found

Filter by


Accuracy (± µm)
  • (108)
  • (215)

Length (mm)

20

10000


Readhead compatibility
  • (6)
  • (6)

Scale length (mm)

20

10000


Scale pitch (µm)
  • (108)
  • (215)

Explore variants

323 products found

  • RTLF incremental 40 μm pitch linear scale (10000 mm length, ±5 μm/m accuracy)
    RTLF incremental 40 μm pitch linear scale (10000 mm length, ±5 μm/m accuracy)
    Price available on request
    Part numberA-9408-1000
    Price available on request
  • RTLF incremental 40 μm pitch linear scale (9000 mm length, ±5 μm/m accuracy)
    RTLF incremental 40 μm pitch linear scale (9000 mm length, ±5 μm/m accuracy)
    Price available on request
    Part numberA-9408-0900
    Price available on request
  • RTLF incremental 40 μm pitch linear scale (8000 mm length, ±5 μm/m accuracy)
    RTLF incremental 40 μm pitch linear scale (8000 mm length, ±5 μm/m accuracy)
    Price available on request
    Part numberA-9408-0800
    Price available on request
  • RTLF incremental 40 μm pitch linear scale (7000 mm length, ±5 μm/m accuracy)
    RTLF incremental 40 μm pitch linear scale (7000 mm length, ±5 μm/m accuracy)
    Price available on request
    Part numberA-9408-0700
    Price available on request
  • RTLF incremental 40 μm pitch linear scale (5000 mm length, ±5 μm/m accuracy)
    RTLF incremental 40 μm pitch linear scale (5000 mm length, ±5 μm/m accuracy)
    Price available on request
    Part numberA-9408-0500
    Price available on request
  • RTLF incremental 40 μm pitch linear scale (4000 mm length, ±5 μm/m accuracy)
    RTLF incremental 40 μm pitch linear scale (4000 mm length, ±5 μm/m accuracy)
    Price available on request
    Part numberA-9408-0400
    Price available on request
  • RTLF incremental 40 μm pitch linear scale (3000 mm length, ±5 μm/m accuracy)
    RTLF incremental 40 μm pitch linear scale (3000 mm length, ±5 μm/m accuracy)
    Price available on request
    Part numberA-9408-0300
    Price available on request
  • RTLF incremental 40 μm pitch linear scale (2000 mm length, ±5 μm/m accuracy)
    RTLF incremental 40 μm pitch linear scale (2000 mm length, ±5 μm/m accuracy)
    Price available on request
    Part numberA-9408-0200
    Price available on request
  • RTLF incremental 40 μm pitch linear scale (1000 mm length, ±5 μm/m accuracy)
    RTLF incremental 40 μm pitch linear scale (1000 mm length, ±5 μm/m accuracy)
    11 260,00 CZK
    Part numberA-9408-0100
    Made to order - Typically a 4-6 week lead time.
    11 260,00 CZK
  • RTLF incremental 40 μm pitch linear scale (990 mm length, ±5 μm/m accuracy)
    RTLF incremental 40 μm pitch linear scale (990 mm length, ±5 μm/m accuracy)
    Price available on request
    Part numberA-9408-0099
    Price available on request
  • RTLF incremental 40 μm pitch linear scale (980 mm length, ±5 μm/m accuracy)
    RTLF incremental 40 μm pitch linear scale (980 mm length, ±5 μm/m accuracy)
    Price available on request
    Part numberA-9408-0098
    Price available on request
  • RTLF incremental 40 μm pitch linear scale (970 mm length, ±5 μm/m accuracy)
    RTLF incremental 40 μm pitch linear scale (970 mm length, ±5 μm/m accuracy)
    Price available on request
    Part numberA-9408-0097
    Price available on request
  • RTLF incremental 40 μm pitch linear scale (960 mm length, ±5 μm/m accuracy)
    RTLF incremental 40 μm pitch linear scale (960 mm length, ±5 μm/m accuracy)
    Price available on request
    Part numberA-9408-0096
    Price available on request
  • RTLF incremental 40 μm pitch linear scale (950 mm length, ±5 μm/m accuracy)
    RTLF incremental 40 μm pitch linear scale (950 mm length, ±5 μm/m accuracy)
    Price available on request
    Part numberA-9408-0095
    Price available on request
  • RTLF incremental 40 μm pitch linear scale (940 mm length, ±5 μm/m accuracy)
    RTLF incremental 40 μm pitch linear scale (940 mm length, ±5 μm/m accuracy)
    Price available on request
    Part numberA-9408-0094
    Price available on request
  • RTLF incremental 40 μm pitch linear scale (930 mm length, ±5 μm/m accuracy)
    RTLF incremental 40 μm pitch linear scale (930 mm length, ±5 μm/m accuracy)
    Price available on request
    Part numberA-9408-0093
    Price available on request
  • RTLF incremental 40 μm pitch linear scale (920 mm length, ±5 μm/m accuracy)
    RTLF incremental 40 μm pitch linear scale (920 mm length, ±5 μm/m accuracy)
    Price available on request
    Part numberA-9408-0092
    Price available on request
  • RTLF incremental 40 μm pitch linear scale (910 mm length, ±5 μm/m accuracy)
    RTLF incremental 40 μm pitch linear scale (910 mm length, ±5 μm/m accuracy)
    Price available on request
    Part numberA-9408-0091
    Price available on request
  • RTLF incremental 40 μm pitch linear scale (900 mm length, ±5 μm/m accuracy)
    RTLF incremental 40 μm pitch linear scale (900 mm length, ±5 μm/m accuracy)
    Price available on request
    Part numberA-9408-0090
    Price available on request
  • RTLF incremental 40 μm pitch linear scale (890 mm length, ±5 μm/m accuracy)
    RTLF incremental 40 μm pitch linear scale (890 mm length, ±5 μm/m accuracy)
    Price available on request
    Part numberA-9408-0089
    Price available on request
Showing 1-20 of 323 products
  • ...