Skip to content
Sign in

Ship to 

cz.svg
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Cart
Quote
Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2026 Renishaw plc. All rights reserved.

This store is operated by Renishaw s.r.o., For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Modern day slavery
  1. View all Machine tool shanks
View all Machine tool shanks

HSK shank: shank specification DIN 69893 from A+C 80

Part number: M-2045-0189
Price available on request
HSK shank: shank specification DIN 69893 from A+C 80 - 1
Lead times can vary for this product. Contact us for more information.
Quantity

This shank is designed to secure the probe into an HSK A+C 80 machine tool spindle. Shank gauge length 50.00 mm (1.969 inches), and it is suitable for OSP60, OMP60, OMP600, RMP60 a... Read more


Create account or sign in for faster checkout.
Buy direct or request a quote.
Technical table
Description

Technical table

namevalue
Gauge length A (mm)53
HSKA+C 80
Shank typeHSK

Description

This shank is designed to secure the probe into an HSK A+C 80 machine tool spindle. Shank gauge length 50.00 mm (1.969 inches), and it is suitable for OSP60, OMP60, OMP600, RMP60 and RMP600 (when not used in shank switch configuration).

Related products

HSK shank: shank specification DIN 69893 HSK form A+C 63
6 330,00 CZK
HSK shank: shank specification DIN 69893 HSK form A+C 63
Part number: M-2045-0188
HSK shank: shank specification DIN 69893 HSK form A+C 50
11 930,00 CZK
HSK shank: shank specification DIN 69893 HSK form A+C 50
Part number: M-2045-0187
HSK shank: shank specification DIN 69893 HSK form A+C 40
Price available on request
HSK shank: shank specification DIN 69893 HSK form A+C 40
Part number: M-2045-0186
HSK shank: shank specification DIN 69893 HSK form A+C 32
Price available on request
HSK shank: shank specification DIN 69893 HSK form A+C 32
Part number: M-2045-0232
HSK shank: shank specification DIN 69893 HSK form A+C 100
10 780,00 CZK
HSK shank: shank specification DIN 69893 HSK form A+C 100
Part number: M-2045-0190