1/4-20 intermediate clamping set
Renishaw component sets allow you to start fixturing quickly and easily. Our sets have carefully considered fixturing components for creating repeatable, fast, and precise modular... Read more
Renishaw component sets allow you to start fixturing quickly and easily. Our sets have carefully considered fixturing components for creating repeatable, fast, and precise modular... Read more
| name | value |
|---|---|
| Application | CMM & Equator |
| Clamp type | Clamping |
| Measurement system | Imperial |
| Thread | 1/4-20 |
Renishaw component sets allow you to start fixturing quickly and easily. Our sets have carefully considered fixturing components for creating repeatable, fast, and precise modular fixtures.
As with our fixturing plates and metrology tables, component sets come in standard thread sizes of M4, M6, M8 and 1/4-20.
Each fixturing component set comes in a protective carry case for safe transportation and to provide storage.
Component sets are available in the following configurations: starter, basic, intermediate or professional.
You can further enhance your fixturing capabilities with a magnetic and/or standoff add-on set.
Enjoy a complimentary 12-month subscription to our innovative 3D modelling software, FixtureBuilder.
This offer is included with the purchase of every set.
| Part number | Description | Quantity |
|---|---|---|
| R-S-5050-20 | Ø0.50 in × 0.50 in standoff | 6 |
| R-S-5075-20 | Ø0.50 in × 0.75 in standoff | 6 |
| R-S-502-20 | Ø0.50 in × 2.00 in standoff | 6 |
| R-S-501-20 | Ø0.50 in × 1.00 in standoff | 6 |
| R-S-7550-20 | Ø0.75 in × 0.50 in standoff | 3 |
| R-S-7575-20 | Ø0.75 in × 0.75 in standoff | 9 |
| R-S-751-20 | Ø0.75 in × 1.00 in standoff | 9 |
| R-S-752-20 | Ø0.75 in × 2.00 in standoff | 9 |
| R-S-754-20 | Ø0.75 in × 4.00 in standoff | 3 |
| R-S-11-20 | 1.0 in dia. × 1.0 in standoff | 3 |
| R-S-12-20 | Ø1.00 in × 2.00 in standoff | 3 |
| R-S-14-20 | Ø1.00 in × 4.00 in standoff | 3 |
| R-SP-501-20 | 0.50 in dia. × 1.00 in pin standoff | 4 |
| R-CT-160-125-20 | 1.43 in tension clamp with 1.26 in post | 4 |
| R-CT-250-275-20 | 2.26 in tension clamp with 2.76 in post | 4 |
| R-CTT-160-125-20 | 1.43 in tension clamp with 1.26 in post | 2 |
| R-CTT-250-275-20 | 2.26 in tension clamp with rubber coated tip with 2.76 in post | 4 |
| R-RCS-75-20 | Steel resting cone | 4 |
| R-RCD-75-20 | POM resting cone | 4 |
| R-RPS-20 | Steel resting pin | 4 |
| R-AJ-1-20 | Ø1.00 in adjustable jackstand | 2 |
| R-AS-1-20 | 1.38 in long adjustable slide | 2 |
| R-AS-3-20 | 3.0 in long adjustable slide | 2 |
| R-CSPS-751-20 | 0.75 in diameter × 1.00 in spring pusher standoff clamp | 1 |
| R-TT | Fixturing assembly tool | 2 |
| R-AJ-75-20 | Ø0.75 in adjustable stainless steel jack stand with 1/4-20 thread | 2 |
| Part number | Description | Quantity |
|---|---|---|
| R-S-5050-20 | Ø0.50 in × 0.50 in standoff | 6 |
| R-S-5075-20 | Ø0.50 in × 0.75 in standoff | 6 |
| R-S-502-20 | Ø0.50 in × 2.00 in standoff | 6 |
| R-S-501-20 | Ø0.50 in × 1.00 in standoff | 6 |
| R-S-7550-20 | Ø0.75 in × 0.50 in standoff | 3 |
| R-S-7575-20 | Ø0.75 in × 0.75 in standoff | 9 |
| R-S-751-20 | Ø0.75 in × 1.00 in standoff | 9 |
| R-S-752-20 | Ø0.75 in × 2.00 in standoff | 9 |
| R-S-754-20 | Ø0.75 in × 4.00 in standoff | 3 |
| R-S-11-20 | 1.0 in dia. × 1.0 in standoff | 3 |
| R-S-12-20 | Ø1.00 in × 2.00 in standoff | 3 |
| R-S-14-20 | Ø1.00 in × 4.00 in standoff | 3 |
| R-SP-501-20 | 0.50 in dia. × 1.00 in pin standoff | 4 |
| R-CT-160-125-20 | 1.43 in tension clamp with 1.26 in post | 4 |
| R-CT-250-275-20 | 2.26 in tension clamp with 2.76 in post | 4 |
| R-CTT-160-125-20 | 1.43 in tension clamp with 1.26 in post | 2 |
| R-CTT-250-275-20 | 2.26 in tension clamp with rubber coated tip with 2.76 in post | 4 |
| R-RCS-75-20 | Steel resting cone | 4 |
| R-RCD-75-20 | POM resting cone | 4 |
| R-RPS-20 | Steel resting pin | 4 |
| R-AJ-1-20 | Ø1.00 in adjustable jackstand | 2 |
| R-AS-1-20 | 1.38 in long adjustable slide | 2 |
| R-AS-3-20 | 3.0 in long adjustable slide | 2 |
| R-CSPS-751-20 | 0.75 in diameter × 1.00 in spring pusher standoff clamp | 1 |
| R-TT | Fixturing assembly tool | 2 |
| R-AJ-75-20 | Ø0.75 in adjustable stainless steel jack stand with 1/4-20 thread | 2 |
8 products found
8 products found