Skip to content
Sign in

Ship to 

cz.svg
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Cart
Quote
Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2026 Renishaw plc. All rights reserved.

This store is operated by Renishaw s.r.o., For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Modern day slavery
  1. View all Open Optical Encoder Readheads
View all Open Optical Encoder Readheads

TONiC™ Functional Safety and UHV rotary readhead (5 m cable with interboard connector, all reference marks are output) for use with RESM20 / REXM20 > Ø135 mm rings

Part number: T4601-50M
Price available on request
TONiC™ Functional Safety and UHV rotary readhead (5 m cable with interboard connector, all reference marks are output) for use with RESM20 / REXM20 > Ø135 mm rings - 1
Quantity

TONiC™ 20 µm pitch incremental readhead series


Create account or sign in for faster checkout.
Buy direct or request a quote.
Technical table
Description
About TONiC readheads

Technical table

namevalue
Cable length (m)5
Encoder product typeReadhead
Encoder sizeCompact
Extended temperature rangeNo
Functional safetyYes
Measurement typeIncremental
Movement typeRotary
Output signalAnalogue
Reference marksAll reference marks are output
Scale compatibilityRotary outer diameters > 135 mm
Scale pitch (µm)20
Scale shapeRotary
SeriesTONiC
Ultra high vacuumYes

Description

TONiC™ 20 µm pitch incremental readhead series


About TONiC readheads

  • TONiC readheads are simple to install with wide set-up tolerances and calibration at the push of a button
  • Dynamic signal control and unique filtering optics ensures low SDE and noise, maintains signal amplitude and enables improved scanning performance and positional stability

Configure TONiC Readhead

Movement type

Functional safety

Ultra-high Vacuum

Scale compatibility

Reference marks

Cable length

Configure product
Configure to generate

Are you building an encoder system?

Create an encoder that fits your needs. Select and configure the your encoder from over 10,000 options.

Related products

Readhead setting shim for TONiC™, VIONiC™ and QUANTiC™ encoder readhead installation
20,00 CZK
Readhead setting shim for TONiC™, VIONiC™ and QUANTiC™ encoder readhead installation
Part number: M-9653-0189