TK1 tool kit
Part number: A-2053-7531
€23.90
Longer lead times may apply. Contact us for more information.
Quantity
Probe head tool kit.
Create account or sign in for faster checkout.
Buy direct or request a quote.
Probe head tool kit.
| name | value |
|---|---|
| Accessory type | Tool kits |
| Product family | Spindle probe accessories |
Probe head tool kit.
| Part number | Description | Quantity |
|---|---|---|
| A-5004-7587 | M4 stylus tool | 1 |
| 1.5 mm A/F hexagon key | 1.5 mm A/F hexagon key | 1 |
| 2.0 mm A/F hexagon key | 2.0 mm A/F hexagon key | 1 |
| 2.5 mm A/F hexagon key | 2.5 mm A/F hexagon key | 1 |
| 3.0 mm A/F hexagon key | 3 mm hex key | 1 |
| 4.0 mm A/F hexagon key | 4.0 mm A/F hexagon key | 1 |
| Part number | Description | Quantity |
|---|---|---|
| A-5004-7587 | M4 stylus tool | 1 |
| 1.5 mm A/F hexagon key | 1.5 mm A/F hexagon key | 1 |
| 2.0 mm A/F hexagon key | 2.0 mm A/F hexagon key | 1 |
| 2.5 mm A/F hexagon key | 2.5 mm A/F hexagon key | 1 |
| 3.0 mm A/F hexagon key | 3 mm hex key | 1 |
| 4.0 mm A/F hexagon key | 4.0 mm A/F hexagon key | 1 |