FCR25 TC thermally controlled change rack (triple-port unit for MRS system)
The FCR25 TC is a triple port unit which has been designed to provide unmatched flexibility where rapid automatic changing of the scanning modules is required. Read more
The FCR25 TC is a triple port unit which has been designed to provide unmatched flexibility where rapid automatic changing of the scanning modules is required. Read more
name | value |
---|---|
Ports | 3 |
The FCR25 TC is a triple port unit which has been designed to provide unmatched flexibility where rapid automatic changing of the scanning modules is required.
The FCR25 TC is powered by a standard 24 V mains supply that is supplied with the unit. This permits the ports to be heated to bring the module to the same temperature as that of a powered SP25M probe.
Renishaw strongly recommends the use of FCR25 TC to ensure optimum performance when changing the scanning modules of the SP25M probe system. To change any other components of the SP25M system, a FCR25 should be used.
Part number | Description | Quantity |
---|---|---|
A-2237-1415 | 1 |
Part number | Description | Quantity |
---|---|---|
A-2237-1415 | 1 |