M5 knuckle | M5 knuckle | 1 |
A-5555-0140 | M5 extension L 20 mm | 2 |
A-5555-0669 | M5 extension, L 30 mm | 1 |
A-5555-0648 | M5 extension L 50 mm | 2 |
A-5555-0671 | M5extension, L 50 mm | 2 |
A-5555-0652 | M5 extension L 100 mm | 2 |
A-5555-0127 | M5 extension, L100 mm | 2 |
A-5555-0125 | M5 extension, L 200 mm | 1 |
A-5003-5676 | M5 cube bolt L 33 mm | 1 |
A-5555-0190 | M5 20 mm X 20 mm cube | 2 |
A-5003-6135 | M5 extension tool | 1 |
A-5003-6134 | M5 extension tool | 2 |
P-TL01-0300 | Hex wrench 3 mm | 1 |
P-TL01-0250 | Hex wrench, 2.5 mm | 1 |
1.5 mm A/F hexagon key | 1.5 mm A/F hexagon key | 1 |
A-5004-7614 | M5 stylus tool | 3 |
A-5003-5262 | M5 Ø8 mm ruby ball, carbon fibre stem, L 100 mm, EWL 89.5 mm | 1 |
A-5003-5251 | M5 Ø8 mm ruby ball, carbon fibre stem, L 75 mm, EWL 64.5 mm | 1 |
A-5003-5238 | M5 Ø8 mm ruby ball, carbon fibre stem, L 50 mm, EWL 39.5 mm | 1 |
A-5003-5236 | M5 Ø5 mm ruby ball, tungsten carbide stem, L 50 mm, EWL 41.5 mm | 3 |
A-5003-5218 | M5 Ø3 mm ruby ball, tungsten carbide stem, L 30 mm, EWL 21 mm | 2 |
A-5003-5733 | M5 Ø 4 mm silicon nitride, tungsten carbide stem, L 20 mm, EWL 11.9 mm | 1 |
A-5003-5288 | M5 disc silver steel, stainless steel stem | 1 |
A-5003-5290 | M5 disc silver steel, stainless steel | 1 |
A-5003-5276 | M5 hemispherical, stainless steel stem | 1 |