Skip to content
Sign in

Ship to 

Germany
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Cart
Quote
Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2026 Renishaw plc. All rights reserved.

This store is operated by Renishaw GmbH. For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Modern day slavery
  1. View all Straight
View all Straight

M2 Ø0.5 mm zirconia ball, tungsten carbide stem, L 20 mm, EWL 7 mm

Part number: A-5004-2920
Price available on request
M2 Ø0.5 mm zirconia ball, tungsten carbide stem, L 20 mm, EWL 7 mm - 1
M2 Ø0.5 mm zirconia ball, tungsten carbide stem, L 20 mm, EWL 7 mm - 2
M2 Ø0.5 mm zirconia ball, tungsten carbide stem, L 20 mm, EWL 7 mm - thumbnail 1
M2 Ø0.5 mm zirconia ball, tungsten carbide stem, L 20 mm, EWL 7 mm - thumbnail 2
Lead times can vary for this product. Contact us for more information.
Quantity

Zirconia is a particularly tough ceramic material with hardness and wear characteristics approaching those of ruby. Its surface properties make it an ideal material for aggressive... Read more


Create account or sign in for faster checkout.
Buy direct or request a quote.
Technical table
Description
Technical documentation

Technical table

namevalue
Ball diameter (mm)0.5
Centre stylifalse
Effective scanning working length (mm)0
Effective working length (mm)7
Holder materialStainless steel
Length (mm)20
Overall length (mm)20
Stem diameter (mm)0.3
Stem materialTungsten carbide
ThreadM2
Tip materialZirconia

Description

Zirconia is a particularly tough ceramic material with hardness and wear characteristics approaching those of ruby. Its surface properties make it an ideal material for aggressive scanning applications on cast iron components.


Technical documentation

Technical document 1 (DOC)
Download

Explore variants

1 product found

Filter by


No filters available

Explore variants

1 product found

  • M2 Ø0.5 mm zirconia ball, tungsten carbide stem, L 10 mm, EWL 3 mm
    M2 Ø0.5 mm zirconia ball, tungsten carbide stem, L 10 mm, EWL 3 mm
    €294.00
    Part numberA-5003-7672
    Lead times can vary for this product. Contact us for more information.
    €294.00