Equator™ intermediate styli kit in storage box (16 x styli, 2 x SH25-2A)
| Quantity | Price |
|---|---|
| 1+ | €1,345.00 |
| 5+ | €1,277.75 |
| 10+ | €1,210.50 |
Contains 22 styli and includes all the styli in the basic kit, plus more specialised styli. Read more
| Quantity | Price |
|---|---|
| 1+ | €1,345.00 |
| 5+ | €1,277.75 |
| 10+ | €1,210.50 |
Contains 22 styli and includes all the styli in the basic kit, plus more specialised styli. Read more
Contains 22 styli and includes all the styli in the basic kit, plus more specialised styli.
Equator styli/storage kits contain styli most commonly used by Equator users and are available in three versions, at package prices lower than the sum of the contents.
The kits have been designed to provide a storage solution for up to six assembled stylus tools. With all the kits contained within the same box, extra styli can be stored in the spare locations. All styli are also available separately.
M3 styli are intended for use in straight configurations, while lighter M2 styli and adaptors are included for cranked and star styli applications.
| Part number | Description | Quantity |
|---|---|---|
| A-5504-2081 | Equator styli storage box | 1 |
| A-5000-3603 | M2 Ø2 mm ruby ball, stainless steel stem, L 20 mm straight stylus | 4 |
| A-5000-3627 | M2 5-way styli centre, L 7.5 mm | 1 |
| A-5000-7802 | M2 Ø1.5 mm ruby ball, stainless steel stem, L 10 mm, EWL 4.5 mm straight stylus | 1 |
| A-5000-8663 | M2 Ø1 mm ruby ball, tungsten carbide stem, L 27.5 mm, EWL 20.5 mm straight stylus | 1 |
| A-5003-1345 | M2 Ø0.5 mm ruby ball, tungsten carbide stem, L 20 mm, EWL 7 mm straight stylus | 1 |
| A-5003-0470 | M2 Ø6 mm ruby ball, ceramic stem, L 50 mm, EWL 50 mm straight stylus | 1 |
| A-5004-7585 | M2 stainless steel extension, L 10 mm | 1 |
| A-5004-7586 | M2 stainless steel extension, L 20 mm | 1 |
| A-5000-3552 | M3 Ø2 mm ruby ball, stainless steel stem, L 21 mm, EWL 9.6 mm straight stylus | 1 |
| A-5000-7630 | M3 Ø5 mm ruby ball, stainless steel stem, L 21 mm, EWL 21 mm straight stylus | 1 |
| A-5003-0053 | M3 Ø2 mm ruby ball, tungsten carbide stem, L 40 mm, EWL 32.5 mm straight stylus | 2 |
| A-5003-5061 | M3 Ø4 mm silicon nitride ball, stainless steel stem, L 21 mm, EWL 17.2 mm straight stylus | 1 |
| A-5004-7583 | M3 stainless steel extension, L 20 mm | 1 |
| A-5004-7609 | M3 stainless steel extension, L 10 mm | 1 |
| A-5004-7592 | M3 to M2 stainless steel adaptor, L 5 mm | 4 |
| A-2237-1702 | SH25-2A stylus holder for use with SM25-2 | 2 |
| A-5004-5101 | 5-way styli centre, L 50 mm for SP25-2 | 1 |
| A-5004-7582 | M2 and M3 stylus tool | 1 |
| Part number | Description | Quantity |
|---|---|---|
| A-5504-2081 | Equator styli storage box | 1 |
| A-5000-3603 | M2 Ø2 mm ruby ball, stainless steel stem, L 20 mm straight stylus | 4 |
| A-5000-3627 | M2 5-way styli centre, L 7.5 mm | 1 |
| A-5000-7802 | M2 Ø1.5 mm ruby ball, stainless steel stem, L 10 mm, EWL 4.5 mm straight stylus | 1 |
| A-5000-8663 | M2 Ø1 mm ruby ball, tungsten carbide stem, L 27.5 mm, EWL 20.5 mm straight stylus | 1 |
| A-5003-1345 | M2 Ø0.5 mm ruby ball, tungsten carbide stem, L 20 mm, EWL 7 mm straight stylus | 1 |
| A-5003-0470 | M2 Ø6 mm ruby ball, ceramic stem, L 50 mm, EWL 50 mm straight stylus | 1 |
| A-5004-7585 | M2 stainless steel extension, L 10 mm | 1 |
| A-5004-7586 | M2 stainless steel extension, L 20 mm | 1 |
| A-5000-3552 | M3 Ø2 mm ruby ball, stainless steel stem, L 21 mm, EWL 9.6 mm straight stylus | 1 |
| A-5000-7630 | M3 Ø5 mm ruby ball, stainless steel stem, L 21 mm, EWL 21 mm straight stylus | 1 |
| A-5003-0053 | M3 Ø2 mm ruby ball, tungsten carbide stem, L 40 mm, EWL 32.5 mm straight stylus | 2 |
| A-5003-5061 | M3 Ø4 mm silicon nitride ball, stainless steel stem, L 21 mm, EWL 17.2 mm straight stylus | 1 |
| A-5004-7583 | M3 stainless steel extension, L 20 mm | 1 |
| A-5004-7609 | M3 stainless steel extension, L 10 mm | 1 |
| A-5004-7592 | M3 to M2 stainless steel adaptor, L 5 mm | 4 |
| A-2237-1702 | SH25-2A stylus holder for use with SM25-2 | 2 |
| A-5004-5101 | 5-way styli centre, L 50 mm for SP25-2 | 1 |
| A-5004-7582 | M2 and M3 stylus tool | 1 |