Skip to content
Sign in

Ship to 

Germany
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Cart
Quote
Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2026 Renishaw plc. All rights reserved.

This store is operated by Renishaw GmbH. For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Modern day slavery
  1. View all Styli tools
View all Styli tools

Steel Allen Key, 5 mm

Part number: A-5555-2460
Price available on request
Steel Allen Key, 5 mm - 1
Made to order - Typically a 4-6 week lead time.
Quantity

Steel Allen Key.


Create account or sign in for faster checkout.
Buy direct or request a quote.
Description

Description

Steel Allen Key.

Related products

Steel Allen Key, 2.5 mm
€1.60
Steel Allen Key, 2.5 mm
Part number: A-5555-0236
Steel Allen Key, 3 mm
Price available on request
Steel Allen Key, 3 mm
Part number: A-5555-2458
Steel Allen Key, 4 mm
Price available on request
Steel Allen Key, 4 mm
Part number: A-5555-2459
Steel Allen Key, 2 mm
€1.60
Steel Allen Key, 2 mm
Part number: A-5555-0328
Steel Allen Key, 1.5 mm
€1.60
Steel Allen Key, 1.5 mm
Part number: A-5555-0234