Skip to content
Sign in

Ship to 

Germany
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Cart
Quote
Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2026 Renishaw plc. All rights reserved.

This store is operated by Renishaw GmbH. For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Modern day slavery
  1. View all Open Optical Encoder Scales
View all Open Optical Encoder Scales

RKLA30 absolute linear scale (16630 mm length)

Part number: A-6667-1663
Price available on request
RKLA30 absolute linear scale (16630 mm length) - 1
Quantity

RKLA 30 µm pitch absolute linear or partial arc narrow stainless-steel tape scale


Create account or sign in for faster checkout.
Buy direct or request a quote.
Technical table
Description
About RKLA30 scale

Technical table

namevalue
Encoder product typeScale
Extended temperature rangeNo
Functional safetyNo
MaterialStainless steel
Measurement typeAbsolute
Mounting optionsSelf-adhesive mounted
Movement typePartial arc,Linear
Scale length (mm)16630
Scale pitch (µm)30
Scale shapeLinear,Partial arc
Scale type6 mm wide x 0.1 mm thick flexible stainless steel tape (CTE matches the customer substrate)
SeriesRKLA
Ultra high vacuumNo

Description

RKLA 30 µm pitch absolute linear or partial arc narrow stainless-steel tape scale


About RKLA30 scale

  • 30 µm pitch, narrow, low-profile, highly flexible stainless steel tape scale
  • For linear or partial arc applications with a minimum radius of 50 mm
  • Cut-to-length flexibility
  • Quick and simple application using Renishaw's scale applicator