Skip to content
Sign in

Ship to 

Germany
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Cart
Quote
  1. View all Open Optical Encoder Scales
View all Open Optical Encoder Scales

RTLF incremental 40 μm pitch linear scale (4000 mm length, ±5 μm/m accuracy)

Part number: A-9408-0400
Price available on request
RTLF incremental 40 μm pitch linear scale (4000 mm length, ±5 μm/m accuracy) - 1
Quantity

RTLF 20 or 40 µm pitch incremental linear stainless-steel tape scale


Create account or sign in for faster checkout.
Buy direct or request a quote.
Technical table
Description
About RTLF scale

Technical table

namevalue
Accuracy (± µm)5
Encoder product typeScale
Extended temperature rangefalse
Functional safetyfalse
Length (mm)4000
MaterialStainless steel
Measurement typeIncremental
Movement typeLinear
Scale length (mm)4000
Scale pitch (µm)40
Scale shapeLinear
Scale type8 mm wide x 0.2 mm thick flexible stainless steel tape (CTE: 10.1 ±0.2 μm/m/°C)
SeriesRTLF
Ultra high vacuumfalse

Description

RTLF 20 or 40 µm pitch incremental linear stainless-steel tape scale


About RTLF scale

  • 20 µm or 40 µm pitch, low-profile stainless steel tape scale
  • Cut-to-length flexibility
  • Quick and simple application using Renishaw's scale applicator
  • High solvent immunity
Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2026 Renishaw plc. All rights reserved.

This store is operated by Renishaw GmbH. For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Modern day slavery

Explore variants

6 products found

Filter by


Accuracy (± µm)
  • (2)
  • (4)

Length (mm)

500

1000


Readhead compatibility
  • (6)
  • (6)

Scale length (mm)

500

1000


Scale pitch (µm)
  • (2)
  • (4)

Explore variants

6 products found

  • RTLF incremental 40 μm pitch linear scale (1000 mm length, ±5 μm/m accuracy)
    RTLF incremental 40 μm pitch linear scale (1000 mm length, ±5 μm/m accuracy)
    €402.00
    Part numberA-9408-0100
    Stocked item - Dispatched between 2-3 working days.
    €402.00
  • RTLF incremental 40 μm pitch linear scale (500 mm length, ±5 μm/m accuracy)
    RTLF incremental 40 μm pitch linear scale (500 mm length, ±5 μm/m accuracy)
    €201.00
    Part numberA-9408-0050
    Stocked item - Dispatched between 2-3 working days.
    €201.00
  • RTLF incremental 40 μm pitch linear scale (1000 mm length, ±15 μm/m accuracy)
    RTLF incremental 40 μm pitch linear scale (1000 mm length, ±15 μm/m accuracy)
    €329.00
    Part numberA-9407-0100
    Made to order - Typically a 4-6 week lead time.
    €329.00
  • RTLF incremental 40 μm pitch linear scale (500 mm length, ±15 μm/m accuracy)
    RTLF incremental 40 μm pitch linear scale (500 mm length, ±15 μm/m accuracy)
    €165.00
    Part numberA-9407-0050
    Stocked item - Dispatched between 2-3 working days.
    €165.00
  • RTLF incremental 20 μm pitch linear scale (1000 mm length, ±5 μm/m accuracy)
    RTLF incremental 20 μm pitch linear scale (1000 mm length, ±5 μm/m accuracy)
    €402.00
    Part numberA-9406-0100
    Stocked item - Dispatched between 2-3 working days.
    €402.00
  • RTLF incremental 20 μm pitch linear scale (500 mm length, ±5 μm/m accuracy)
    RTLF incremental 20 μm pitch linear scale (500 mm length, ±5 μm/m accuracy)
    €201.00
    Part numberA-9406-0050
    Stocked item - Dispatched between 2-3 working days.
    €201.00