M8 plate metrology fixturing table, frame 900 x 1200 mm
Metrology fixturing tables offer a flexible solution for any portable CMM. Read more
Metrology fixturing tables offer a flexible solution for any portable CMM. Read more
| name | value |
|---|---|
| Height (mm) | 900 |
| Material | Aluminium |
| Measurement system | Metric |
| Thread | M8 |
| Width (mm) | 1200 |
Metrology fixturing tables offer a flexible solution for any portable CMM.
Our metrology table top is created using a cast aluminium plate, supported with rigid aluminium extrusion legs that can withstand large and heavy parts. Metrology fixturing tables are ideal for use in any industry but are particularly beneficial for users inspecting automotive body parts.
The table's modular construction provides endless flexibility to mount portable CMMs. The fixture plate can also be ordered with a black anodise finish to minimise reflections for optical inspection.
Price excludes shipment costs.
Note: Order a universal adapter plate R-PAACU to allow fitment of any articulating arm to your metrology table.
8 products found
8 products found