3-jaw chuck for use with M4, M6, M8 and 1/4-20 base plates
The rotational 3‑jaw chuck is used to hold cylindrical workpieces. It can be mounted to a base plate in a vertical or horizontal position. The reversible jaw design allows parts... Read more
The rotational 3‑jaw chuck is used to hold cylindrical workpieces. It can be mounted to a base plate in a vertical or horizontal position. The reversible jaw design allows parts... Read more
| name | value |
|---|---|
| Centre height (mm) | 38 |
| Clamp type | 3-jaw clamp |
| Fixture type | Chucks |
| Height (mm) | 38 |
| Height (in) | 1.496 |
| Length (mm) | 101.6 |
| Length (in) | 4 |
| Material | Steel |
| Measurement system | Multiple |
| Pin height (mm) | 81 |
| Thread | Multiple |
| Through hole diameter (mm) | 6.4 |
| Width (mm) | 73.4 |
| Width (in) | 2.89 |
The rotational 3‑jaw chuck is used to hold cylindrical workpieces. It can be mounted to a base plate in a vertical or horizontal position. The reversible jaw design allows parts to be clamped on either the outer or internal diameter. It accommodates diameters from Ø1 mm to Ø57 mm (outer) or Ø8 mm to Ø63 mm (internal). The chuck is suitable for use on CMMs, the Equator™ gauging system, and vision and multi‑sensor machines. It is a universal component compatible with thread sizes M4, M6, M8 and ¼‑20. Note: Not intended for checking part runout. Chuck body is steel and jaws are aluminium.
Note: Not intended for checking part runout. Chuck body is steel and jaws are aluminium.