Skip to content
Sign in

Ship to 

ee.svg
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Cart
Quote
  1. View all Open Optical Encoder Scales
View all Open Optical Encoder Scales

REXA absolute ring (183 mm diameter)

Part number: REXA30USA183B
Price available on request
REXA absolute ring (183 mm diameter) - 1
Quantity

REXA 30 µm pitch ultra-high accuracy absolute rotary stainless-steel encoder ring


Create account or sign in for faster checkout.
Buy direct or request a quote.
Technical table
Description
About REXA rings

Technical table

namevalue
Encoder product typeScale
Extended temperature rangeNo
Functional safetyNo
MaterialStainless steel
Measurement typeAbsolute
Movement typeRotary
Outside diameter183
Scale shapeRotary
Scale typeUltra-high accuracy stainless steel ring
SeriesREXA
Ultra high vacuumNo

Description

REXA 30 µm pitch ultra-high accuracy absolute rotary stainless-steel encoder ring


About REXA rings

  • One-piece stainless steel ring with a single-track, true-absolute scale marked directly onto the periphery.
  • Installed accuracy to ±1 arc second with dual RESOLUTE readheads
Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2026 Renishaw plc. All rights reserved.

This store is operated by Renishaw Sp. z o.o. For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Modern day slavery

Explore variants

16 products found

Filter by


Outside diameter
  • (1)
  • (1)
  • (1)
  • (1)
  • (1)

Explore variants

16 products found

  • REXA absolute ring (417 mm diameter)
    REXA absolute ring (417 mm diameter)
    Price available on request
    Part numberREXA30USA417B
    Price available on request
  • REXA absolute ring (350 mm diameter)
    REXA absolute ring (350 mm diameter)
    Price available on request
    Part numberREXA30USA350B
    Price available on request
  • REXA absolute ring (300 mm diameter)
    REXA absolute ring (300 mm diameter)
    Price available on request
    Part numberREXA30USA300B
    Price available on request
  • REXA absolute ring (255 mm diameter)
    REXA absolute ring (255 mm diameter)
    Price available on request
    Part numberREXA30USA255B
    Price available on request
  • REXA absolute ring (229 mm diameter)
    REXA absolute ring (229 mm diameter)
    Price available on request
    Part numberREXA30USA229B
    Price available on request
  • REXA absolute ring (209 mm diameter)
    REXA absolute ring (209 mm diameter)
    Price available on request
    Part numberREXA30USA209B
    Price available on request
  • REXA absolute ring (206 mm diameter)
    REXA absolute ring (206 mm diameter)
    Price available on request
    Part numberREXA30USA206B
    Price available on request
  • REXA absolute ring (200 mm diameter)
    REXA absolute ring (200 mm diameter)
    Price available on request
    Part numberREXA30USA200B
    Price available on request
  • REXA absolute ring (150 mm diameter)
    REXA absolute ring (150 mm diameter)
    Price available on request
    Part numberREXA30USA150B
    Price available on request
  • REXA absolute ring (115 mm diameter)
    REXA absolute ring (115 mm diameter)
    Price available on request
    Part numberREXA30USA115B
    Price available on request
  • REXA absolute ring (104 mm diameter)
    REXA absolute ring (104 mm diameter)
    Price available on request
    Part numberREXA30USA104B
    Price available on request
  • REXA absolute ring (103 mm diameter)
    REXA absolute ring (103 mm diameter)
    Price available on request
    Part numberREXA30USA103B
    Price available on request
  • REXA absolute ring (100 mm diameter)
    REXA absolute ring (100 mm diameter)
    Price available on request
    Part numberREXA30USA100B
    Price available on request
  • REXA absolute ring (75 mm diameter)
    REXA absolute ring (75 mm diameter)
    Price available on request
    Part numberREXA30USA075B
    Price available on request
  • REXA absolute ring (57 mm diameter)
    REXA absolute ring (57 mm diameter)
    Price available on request
    Part numberREXA30USA057B
    Price available on request
  • REXA absolute ring (52 mm diameter)
    REXA absolute ring (52 mm diameter)
    Price available on request
    Part numberREXA30USA052B
    Price available on request