Skip to content
Sign in

Ship to 

Spain
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Cart
Quote
Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2026 Renishaw plc. All rights reserved.

This store is operated by Renishaw Ibérica S.A.U. For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Modern day slavery
  1. View all Probing system accessories
View all Probing system accessories

Tool kit for Renishaw OMM-2, and OMI-2/OMI-2T

Part number: A-5191-0300
Price available on request
Tool kit for Renishaw OMM-2, and OMI-2/OMI-2T - 1
Longer lead times may apply. Contact us for more information.
Quantity

Tool kit for use with the Renishaw OMM-2 receiver, and OMI-2/OMI-2T combined interface and receiver units.


Create account or sign in for faster checkout.
Buy direct or request a quote.
Technical table
Description
Kit components

Technical table

namevalue
Accessory typeTool kits
Product familySpindle probe accessories

Description

Tool kit for use with the Renishaw OMM-2 receiver, and OMI-2/OMI-2T combined interface and receiver units.


Kit components

Part numberDescriptionQuantity
Bootlace ferrule 0.5 mmBootlace ferrule 0.5 mm14
2.5 mm A/F hexagon key2.5 mm A/F hexagon key1
4.0 mm A/F hexagon key4.0 mm A/F hexagon key1
P-NU03-0007M5 thin hexagon nylon locking nut. A2, stainless steel2
P-WA18-0003M5 flat washer (ISO 7089), stainless steel2
P-SC08-0516Hex socket cap head screw M5 × 162

Kit components

Part numberDescriptionQuantity
Bootlace ferrule 0.5 mmBootlace ferrule 0.5 mm14
2.5 mm A/F hexagon key2.5 mm A/F hexagon key1
4.0 mm A/F hexagon key4.0 mm A/F hexagon key1
P-NU03-0007M5 thin hexagon nylon locking nut. A2, stainless steel2
P-WA18-0003M5 flat washer (ISO 7089), stainless steel2
P-SC08-0516Hex socket cap head screw M5 × 162