Skip to content
Sign in

Ship to 

France
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Cart
Quote
  1. View all CMM
View all CMM

TP20 probe kit #3

Part number: A-1371-0292
€3,025.00
TP20 probe kit #3 - 1
TP20 probe kit #3 - 2
TP20 probe kit #3 - 3
TP20 probe kit #3 - 4
TP20 probe kit #3 - 5
TP20 probe kit #3 - thumbnail 1
TP20 probe kit #3 - thumbnail 2
TP20 probe kit #3 - thumbnail 3
TP20 probe kit #3 - thumbnail 4
TP20 probe kit #3 - thumbnail 5
Longer lead times may apply. Contact us for more information.
Quantity

The TP20 is a compact module changing touch-trigger probe. The two-piece design, comprising of a probe body and detachable stylus module(s), allows the use of a range of stylus con... Read more


Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.
Technical table
Description
The recommended stylus limits for the standard and extended force probe modules are:
Kit components

Technical table

namevalue
Warranty type1 year

Description

The TP20 is a compact module changing touch-trigger probe. The two-piece design, comprising of a probe body and detachable stylus module(s), allows the use of a range of stylus configurations and extensions to access features on complex parts. Modules can be changed manually or automatically without the need for requalification of the stylus tip.

The standard force probe module is identified by a black cap. This probe module is suited to the majority of applications requiring extensions up to 50 mm long.

The extended force probe module is identified by a brown cap. Typically, this probe module will only be required with large stylus assemblies and where spurious triggers caused by machine vibration and acceleration preclude the use of either the standard or medium force probe modules.


Includes:

  • 1 × TP20 probe body
  • 1 × standard force module
  • 1 × extended force module

The recommended stylus limits for the standard and extended force probe modules are:

  • Straight styli up to 50 mm long
  • Star and cranked styli up to 20 mm offset
  • Any stylus type up to 60 mm long (for extended force probe modules only)

Kit components

Part numberDescriptionQuantity
A-1371-0284TP20 probe body only kit1
A-1371-0140TP20 standard force module1
A-1371-0142TP20 extended force module1
Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2026 Renishaw plc. All rights reserved.

This store is operated by Renishaw S.A.S. For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Gender language notice

Kit components

Part numberDescriptionQuantity
A-1371-0284TP20 probe body only kit1
A-1371-0140TP20 standard force module1
A-1371-0142TP20 extended force module1

Related products

TP20 probe body only
€1,650.00
TP20 probe body only
Part number: A-1371-0284
TP20 NI (non-inhibit) probe body only
Price available on request
TP20 NI (non-inhibit) probe body only
Part number: A-1371-0636
TP20 standard force module
€1,040.00
TP20 standard force module
Part number: A-1371-0270
TP20 low force module
€1,145.00
TP20 low force module
Part number: A-1371-0392
TP20 medium force module
€1,040.00
TP20 medium force module
Part number: A-1371-0271
TP20 extended force module
€1,070.00
TP20 extended force module
Part number: A-1371-0272
TP20 6-way probe module
€1,350.00
TP20 6-way probe module
Part number: A-1371-0419
EM1 standard force module
€1,255.00
EM1 standard force module
Part number: A-1371-0430
EM2 standard force module
€1,290.00
EM2 standard force module
Part number: A-1371-0431
EM1 and EM2 standard force module kit
€2,250.00
EM1 and EM2 standard force module kit
Part number: A-1371-0432
MCR20 rack kit for automatic stylus changing with TP20 - rack only
Price available on request
MCR20 rack kit for automatic stylus changing with TP20 - rack only
Part number: A-1371-0163
Cleaning kit for kinematic coupling mechanisms
€18.30
Cleaning kit for kinematic coupling mechanisms
Part number: A-1085-0016