France
Change location
Products and shipping options are based on your location.
Country
Language

OMP60M probe module (optical/optical - legacy)

Part number: A-4038-1003
€1,755.00
Longer lead times may apply. Contact us for more information.
Quantity

OMP60M modular unit, enabling probe access for inspection or part setting which might otherwise be inaccessible with a standard OMP60 probe. Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Description

OMP60M modular unit, enabling probe access for inspection or part setting which might otherwise be inaccessible with a standard OMP60 probe.

Retains compatibility with existing Renishaw optical receivers enabling users to upgrade existing installations. When combined with the very latest modulated transmission interface these systems offer exceptional resistance to light interference.

The OMP60M allows the fitment of adaptors, extensions and the LP2 probe.

LP2 probe not included.

Probe switch-on / switch-off methods are user configurable. The factory-default setting of optical on / optical off can be modified to optical on / timer off (timeout) if required.

Key features and benefits:

  • Proven kinematic design
  • Exceptional resistance to light interference with modulated transmission
  • 360° transmission envelope
  • Comprehensive range of adaptors and extensions allowing access to more workpiece features
  • 1 μm to 2 μm 2σ repeatability (dependent on probe)