France
Change location
Products and shipping options are based on your location.
Country
Language

FS2i fixed socket assembly

Part number: A-4163-2000
€337.00
Longer lead times may apply. Contact us for more information.
Quantity

The FS2i is a female socket used for holding LP2 series probes. Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Accessory typeMounting accessories
Product familySpindle probe accessories

Description

The FS2i is a female socket used for holding LP2 series probes.

The FS2i is used in fixed applications that do not require adjustment.

Powered from a 12 V to 30 V supply, the socket contains an integrated interface which converts the probe’s signal into a voltage-free solid-state relay (SSR) output for transmission to the machine tool controller. With the built-in interface and compact size, these sockets eliminate the need for a separate interface within the control cabinet, simplifying installation.

LPE extension bars can be used with these sockets to allow access to restricted features and are available in a range of lengths.