France
Change location
Products and shipping options are based on your location.
Country
Language

M4 Ø6 mm ruby ball, carbon fibre stem, L 150 mm, EWL 138.5 mm

Part number: A-5003-1255
€294.00
Lead times can vary for this product. Contact us for more information.
Quantity

Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A carbon fibre stem is very lightweight and ideal for... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Ball diameter (mm)6
Centre stylifalse
Effective working length (mm)138.5
Holder materialStainless steel
Overall length (mm)150
Stem diameter (mm)4.5
Stem materialCarbon fibre
ThreadM4
Tip materialRuby

Description

Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A carbon fibre stem is very lightweight and ideal for applications where weight is critical. Ruby is regarded as the industry standard for stylus tips. It is one of the hardest materials available and suitable for most applications. Due to adhesive pickup, ruby tips are not recommended for scanning aluminium parts.

Recommended for use with MP700.

This MP700 specific stylus has an additional internal design feature that in case of severe overtravel crash, allows for a controlled reseating of the probe kinematics avoiding strain gauge damage.

Technical documentation

Technical document 1 (DOC)
Download