Skip to content
Sign in

Ship to 

France
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Cart
Quote
Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2026 Renishaw plc. All rights reserved.

This store is operated by Renishaw S.A.S. For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Gender language notice
  1. View all Machine tool shanks
View all Machine tool shanks

Sandvik Capto: shank specification C6, 40 mm gauge length

Part number: M-4038-0838
Price available on request
Sandvik Capto: shank specification C6, 40 mm gauge length - 1
Sandvik Capto: shank specification C6, 40 mm gauge length - 2
Sandvik Capto: shank specification C6, 40 mm gauge length - thumbnail 1
Sandvik Capto: shank specification C6, 40 mm gauge length - thumbnail 2
Longer lead times may apply. Contact us for more information.
Quantity

This shank is designed to secure the probe into a Capto C6 machine tool spindle. Shank gauge length is 40.00 mm (1.57 inches), and it is suitable for OSP60, OMP60, OMP600, RMP60 an... Read more


Free shipping on orders over .
Create account or sign in for faster checkout.
Buy direct or request a quote.
Technical table
Description

Technical table

namevalue
CaptoC6
Gauge length A (mm)40
Shank typeCapto

Description

This shank is designed to secure the probe into a Capto C6 machine tool spindle. Shank gauge length is 40.00 mm (1.57 inches), and it is suitable for OSP60, OMP60, OMP600, RMP60 and RMP600 probes.