France
Change location
Products and shipping options are based on your location.
Country
Language

1/4-20 multi-hole acrylic plate, 0.47 in × 10.00 in × 10.00 in

Part number: R-PV-501010-50-20R
Price available on request
Made to order - Typically a 4-6 week lead time.
Quantity

This 1/4-20 multi-hole acrylic base plate provides maximum flexibility to anyone who has parts of varying shapes and sizes that need fixturing at the same time. The 1/4-20 threaded... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

ApplicationVision
Base plate materialAcrylic
Measurement systemImperial
Number of threaded holes280
Plate dimensions (in)0.47 x 10 x 10
Thread1/4-20
Warranty type1 year

Description

This 1/4-20 multi-hole acrylic base plate provides maximum flexibility to anyone who has parts of varying shapes and sizes that need fixturing at the same time. The 1/4-20 threaded holes are spaced at 0.5 in intervals and there is a clear section in the centre of the plate for an unrestricted view of small parts. Steel pins pressed into the side of the plate ensure quick, repeatable plate loading with a Renishaw QuickLoad™ corner (QLC) device.

The letter R at end of a vision plate part number indicates that the plate is designed for use with a lower right mounting QLC.

Technical documentation

Technical document 1 (DOC)
Download