Skip to content
Sign in

Ship to 

France
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Cart
Quote
Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2026 Renishaw plc. All rights reserved.

This store is operated by Renishaw S.A.S. For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Gender language notice
  1. View all Open Optical Encoder Scales
View all Open Optical Encoder Scales

REST incremental tapered internal diameter ring (413 mm diameter, 20 μm pitch, two reference marks)

Part number: REST20USA413
Price available on request
REST incremental tapered internal diameter ring (413 mm diameter, 20 μm pitch, two reference marks) - 1
Quantity

RESM 20 or 40 µm pitch incremental rotary stainless-steel encoder ring


Free shipping on orders over .
Create account or sign in for faster checkout.
Buy direct or request a quote.
Technical table
Description
About RESM rings

Technical table

namevalue
Encoder product typeScale
Extended temperature rangeNo
Functional safetyNo
MaterialStainless steel
Measurement typeIncremental
Movement typeRotary
Outside diameter413
Reference marksTwo reference marks
Scale formTapered internal diameter
Scale pitch (µm)20
Scale shapeRotary
Scale typeStainless steel ring
SeriesRESM
Ultra high vacuumNo

Description

RESM 20 or 40 µm pitch incremental rotary stainless-steel encoder ring


About RESM rings

  • One-piece stainless steel ring with 20 µm or 40 µm pitch incremental graduations marked directly on the periphery
  • IN-TRAC™ optical reference mark
  • Wide range of sizes (Ø52 mm to Ø550 mm)
  • Patented taper mount simplifies integration and minimises installation errors. Ultra-low intertia versions also available (Interference fit only)

Related products

IPA wipes for all encoder system installations (pack of 20)
€14.60
IPA wipes for all encoder system installations (pack of 20)
Part number: A-9523-4040

Explore variants

11 products found

Filter by


Outside diameter
  • (2)
  • (1)
  • (2)
  • (2)
  • (2)

Readhead compatibility
  • (5)
  • (6)
  • (6)

Ring outer diameter (mm)
  • (2)
  • (1)
  • (2)
  • (2)
  • (2)

Scale pitch (µm)
  • (6)
  • (5)

Explore variants

11 products found

  • RESM incremental tapered internal diameter ring (200 mm diameter, 40 μm pitch, one reference mark (standard))
    RESM incremental tapered internal diameter ring (200 mm diameter, 40 μm pitch, one reference mark (standard))
    €915.00
    Part numberRESM40USA200
    Stocked item - Dispatched between 2-3 working days.
    €915.00
  • RESM incremental tapered internal diameter ring (150 mm diameter, 40 μm pitch, one reference mark (standard))
    RESM incremental tapered internal diameter ring (150 mm diameter, 40 μm pitch, one reference mark (standard))
    €730.00
    Part numberRESM40USA150
    Stocked item - Dispatched between 2-3 working days.
    €730.00
  • RESM incremental tapered internal diameter ring (100 mm diameter, 40 μm pitch, one reference mark (standard))
    RESM incremental tapered internal diameter ring (100 mm diameter, 40 μm pitch, one reference mark (standard))
    €550.00
    Part numberRESM40USA100
    Stocked item - Dispatched between 2-3 working days.
    €550.00
  • RESM incremental tapered internal diameter ring (75 mm diameter, 40 μm pitch, one reference mark (standard))
    RESM incremental tapered internal diameter ring (75 mm diameter, 40 μm pitch, one reference mark (standard))
    €459.00
    Part numberRESM40USA075
    Stocked item - Dispatched between 2-3 working days.
    €459.00
  • RESM incremental tapered internal diameter ring (52 mm diameter, 40 μm pitch, one reference mark (standard))
    RESM incremental tapered internal diameter ring (52 mm diameter, 40 μm pitch, one reference mark (standard))
    €368.00
    Part numberRESM40USA052
    Stocked item - Dispatched between 2-3 working days.
    €368.00
  • RESM incremental tapered internal diameter ring (200 mm diameter, 20 μm pitch, one reference mark (standard))
    RESM incremental tapered internal diameter ring (200 mm diameter, 20 μm pitch, one reference mark (standard))
    €940.00
    Part numberRESM20USA200
    Stocked item - Dispatched between 2-3 working days.
    €940.00
  • RESM incremental tapered internal diameter ring (150 mm diameter, 20 μm pitch, one reference mark (standard))
    RESM incremental tapered internal diameter ring (150 mm diameter, 20 μm pitch, one reference mark (standard))
    €760.00
    Part numberRESM20USA150
    Stocked item - Dispatched between 2-3 working days.
    €760.00
  • RESM incremental tapered internal diameter ring (115 mm diameter, 20 μm pitch, one reference mark (standard))
    RESM incremental tapered internal diameter ring (115 mm diameter, 20 μm pitch, one reference mark (standard))
    €660.00
    Part numberRESM20USA115
    Stocked item - Dispatched between 2-3 working days.
    €660.00
  • RESM incremental tapered internal diameter ring (100 mm diameter, 20 μm pitch, one reference mark (standard))
    RESM incremental tapered internal diameter ring (100 mm diameter, 20 μm pitch, one reference mark (standard))
    €580.00
    Part numberRESM20USA100
    Stocked item - Dispatched between 2-3 working days.
    €580.00
  • RESM incremental tapered internal diameter ring (75 mm diameter, 20 μm pitch, one reference mark (standard))
    RESM incremental tapered internal diameter ring (75 mm diameter, 20 μm pitch, one reference mark (standard))
    €488.00
    Part numberRESM20USA075
    Stocked item - Dispatched between 2-3 working days.
    €488.00
  • RESM incremental tapered internal diameter ring (52 mm diameter, 20 μm pitch, one reference mark (standard))
    RESM incremental tapered internal diameter ring (52 mm diameter, 20 μm pitch, one reference mark (standard))
    €397.00
    Part numberRESM20USA052
    Made to order - Typically a 4-6 week lead time.
    €397.00