Skip to content
Sign in

Ship to 

France
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Cart
Quote
  1. View all Open Optical Encoder Scales
View all Open Optical Encoder Scales

REXT incremental ring (350 mm diameter, two reference marks)

Part number: REXT20USA350
Price available on request
REXT incremental ring (350 mm diameter, two reference marks) - 1
Quantity

REXM 20 µm pitch ultra-high accuracy incremental rotary stainless-steel encoder ring


Free shipping on orders over .
Create account or sign in for faster checkout.
Buy direct or request a quote.
Technical table
Description
About REXM rings

Technical table

namevalue
Encoder product typeScale
Extended temperature rangeNo
Functional safetyNo
MaterialStainless steel
Measurement typeIncremental
Movement typeRotary
Outside diameter350
Reference marksTwo reference marks
Scale shapeRotary
Scale typeUltra-high accuracy stainless steel ring
SeriesREXM
Ultra high vacuumNo

Description

REXM 20 µm pitch ultra-high accuracy incremental rotary stainless-steel encoder ring


About REXM rings

  • One-piece stainless steel ring with 20 µm pitch incremental graduations marked directly on the periphery
  • Installed accuracy to ±1 arc second with dual readheads (TONiC™ or VIONiC™)
  • Wide range of standard sizes from 52 mm to 417 mm
  • Flange mounted with easy 4-point adjustment method
Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2026 Renishaw plc. All rights reserved.

This store is operated by Renishaw S.A.S. For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Gender language notice