M6 intermediate clamping set with free 300 x 300 mm plate
Promotional offer of M6 intermediate clamping set with free M6 300 x 300 mm fixturing base plate. This offer includes: 1 x R-C-SET-INT-6 M6 intermediate clamping set plus 1 x R... Read more
Promotional offer of M6 intermediate clamping set with free M6 300 x 300 mm fixturing base plate. This offer includes: 1 x R-C-SET-INT-6 M6 intermediate clamping set plus 1 x R... Read more
| name | value |
|---|---|
| Application | CMM & Equator |
| Clamp type | Clamping |
| Measurement system | Metric |
| Thread | M6 |
Promotional offer of M6 intermediate clamping set with free M6 300 x 300 mm fixturing base plate. This offer includes: 1 x R-C-SET-INT-6 M6 intermediate clamping set plus 1 x R-PC-13300300-12-6 M6 CMM Aluminium plate, 12.7 mm × 300.0 mm × 300.0 mm Renishaw component sets allow you to start fixturing quickly and easily. Our sets have carefully considered fixturing components for creating repeatable, fast, and precise modular fixtures. As with our fixturing plates and metrology tables, component sets come in standard thread sizes of M4, M6, M8 and 1/4-20. Each fixturing component set comes in a protective carry case for safe transportation and to provide storage. Component sets are available in the following configurations: starter, basic, intermediate or professional. You can further enhance your fixturing capabilities with a magnetic and/or standoff add-on set. Enjoy a complimentary 12-month subscription to our innovative 3D modelling software, FixtureBuilder. This offer is included with the purchase of every set.
9 products found
9 products found