United Kingdom
Change location
Products and shipping options are based on your location.
Country
Language

Technical table

Transmission typeRadio

Description

RMP40 QE probe kit including batteries and tool kit.

The RMP40 QE is a standard-accuracy touch-trigger probe for automated workpiece set-up and inspection.

The robust transmission protocol and small body make the RMP40 the ideal choice for multi-tasking applications where the line-of-sight between probe and interface cannot always be maintained.

The RMP40 QE probe is compatible with RMI-QE and RMI-Q interfaces. It is not compatible with the RMI interface.

Probe switch-on / switch-off methods are user configurable. The factory-default setting of radio on / radio off can be modified to radio on / timer off (timeout), spin on / spin off, or spin on / timer off (timeout) if required.

Key features and benefits:

  • Proven kinematic design
  • Secure frequency hopping spread spectrum (FHSS)
  • Globally recognised 2.4 GHz waveband compliant with radio regulations in all major markets
  • Ultra-compact design
  • Increased environmental protection
  • 1.00 µm 2σ repeatability
  • Provides an increase of up to 400% in battery life compared with previous generation probes